SPEC 26101
HVTECK CU 1/C 90NLEPR TS PVC AIA PVC 5kV 100% CSA
Single Conductor, 90 Mils No Lead Ethylene Propylene Rubber (NL-EPR), 100% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armour (AIA), Polyvinyl Chloride (PVC) Jacket
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC26101.png)
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:90 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 100% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Inner Jacket:PVC inner jacket
- Armour:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Orange Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 5kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.
Specifications:
Sample Print Legend:
(CSA) SOUTHWIRE (NESC) #P# 1/C [#AWG or #kcmil] CU 90 NLEPR AIA 5kV 100% INS LEVEL 25% TS SUN RES 105°C FT4 HL (-40°C) LTGG RoHS YEAR [SEQUENTIAL METER MARKS]
Table 1 – Weights and Measurements
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | inch | mil | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft |
2 | 7 | 0.282 | 0.500 | 90 | 0.560 | 65 | 0.932 | 50 | 1.032 | 215 | 609 |
1 | 19 | 0.322 | 0.540 | 90 | 0.600 | 65 | 0.972 | 50 | 1.072 | 270 | 688 |
1/0 | 19 | 0.361 | 0.579 | 90 | 0.639 | 65 | 1.011 | 50 | 1.111 | 338 | 780 |
2/0 | 19 | 0.405 | 0.623 | 90 | 0.683 | 80 | 1.085 | 50 | 1.185 | 424 | 926 |
3/0 | 19 | 0.456 | 0.674 | 90 | 0.734 | 80 | 1.136 | 50 | 1.236 | 577 | 1110 |
4/0 | 19 | 0.512 | 0.730 | 90 | 0.790 | 80 | 1.192 | 50 | 1.292 | 717 | 1286 |
250 | 37 | 0.558 | 0.784 | 90 | 0.844 | 80 | 1.356 | 50 | 1.456 | 839 | 1458 |
350 | 37 | 0.661 | 0.887 | 90 | 0.947 | 80 | 1.459 | 50 | 1.559 | 1157 | 1843 |
500 | 37 | 0.789 | 1.015 | 90 | 1.075 | 80 | 1.587 | 60 | 1.707 | 1630 | 2433 |
750 | 61 | 0.968 | 1.204 | 90 | 1.264 | 80 | 1.800 | 60 | 1.920 | 2417 | 3391 |
1000 | 61 | 1.117 | 1.353 | 90 | 1.413 | 80 | 1.949 | 60 | 2.069 | 3201 | 4376 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 2 – Electrical and Engineering Data
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 12.4 | 530 | 0.162 | 0.204 | 0.026 | 0.051 | 0.553 + j0.534 | 0.205 + j0.052 | 1766 | 215 | 221 |
1 | 12.9 | 669 | 0.128 | 0.162 | 0.023 | 0.049 | 0.516 + j0.511 | 0.163 + j0.050 | 1889 | 245 | 247 |
1/0 | 13.3 | 844 | 0.102 | 0.128 | 0.021 | 0.047 | 0.486 + j0.489 | 0.129 + j0.048 | 2010 | 278 | 275 |
2/0 | 14.2 | 1064 | 0.081 | 0.102 | 0.020 | 0.046 | 0.463 + j0.466 | 0.103 + j0.047 | 2147 | 317 | 306 |
3/0 | 8.6 | 1342 | 0.064 | 0.081 | 0.020 | 0.045 | 0.443 + j0.446 | 0.082 + j0.045 | 2274 | 357 | 335 |
4/0 | 9.0 | 1692 | 0.051 | 0.065 | 0.018 | 0.043 | 0.429 + j0.42 | 0.066 + j0.043 | 2447 | 404 | 369 |
250 | 10.1 | 2000 | 0.043 | 0.056 | 0.017 | 0.044 | 0.418 + j0.397 | 0.057 + j0.044 | 2614 | 456 | 412 |
350 | 10.9 | 2800 | 0.031 | 0.041 | 0.015 | 0.041 | 0.4 + j0.357 | 0.042 + j0.041 | 2934 | 537 | 456 |
500 | 11.9 | 4000 | 0.022 | 0.030 | 0.013 | 0.039 | 0.381 + j0.314 | 0.031 + j0.04 | 3330 | 616 | 497 |
750 | 13.4 | 6000 | 0.014 | 0.023 | 0.011 | 0.037 | 0.359 + j0.262 | 0.024 + j0.037 | 3916 | 706 | 551 |
1000 | 14.4 | 8000 | 0.011 | 0.019 | 0.010 | 0.036 | 0.342 + j0.229 | 0.02 + j0.036 | 4377 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Table 3 – Weights and Measurements (Metric)
Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Diameter Over Insulation Shield | Inner Jacket Thickness | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | mm | mm | mm | mm | mm | kg/km | kg/km |
2 | 7 | 7.16 | 12.70 | 2.29 | 14.22 | 1.65 | 23.67 | 1.27 | 26.21 | 320 | 906 |
1 | 19 | 8.18 | 13.72 | 2.29 | 15.24 | 1.65 | 24.69 | 1.27 | 27.23 | 402 | 1024 |
1/0 | 19 | 9.17 | 14.71 | 2.29 | 16.23 | 1.65 | 25.68 | 1.27 | 28.22 | 503 | 1161 |
2/0 | 19 | 10.29 | 15.82 | 2.29 | 17.35 | 2.03 | 27.56 | 1.27 | 30.10 | 631 | 1378 |
3/0 | 19 | 11.58 | 17.12 | 2.29 | 18.64 | 2.03 | 28.85 | 1.27 | 31.39 | 859 | 1652 |
4/0 | 19 | 13.00 | 18.54 | 2.29 | 20.07 | 2.03 | 30.28 | 1.27 | 32.82 | 1067 | 1914 |
250 | 37 | 14.17 | 19.91 | 2.29 | 21.44 | 2.03 | 34.44 | 1.27 | 36.98 | 1249 | 2170 |
350 | 37 | 16.79 | 22.53 | 2.29 | 24.05 | 2.03 | 37.06 | 1.27 | 39.60 | 1722 | 2743 |
500 | 37 | 20.04 | 25.78 | 2.29 | 27.30 | 2.03 | 40.31 | 1.52 | 43.36 | 2426 | 3621 |
750 | 61 | 24.59 | 30.58 | 2.29 | 32.11 | 2.03 | 45.72 | 1.52 | 48.77 | 3597 | 5046 |
1000 | 61 | 28.37 | 34.37 | 2.29 | 35.89 | 2.03 | 49.50 | 1.52 | 52.55 | 4764 | 6512 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
1 Comply with ICEA S-93-639 Appendix C for jacket thickness determination
Table 4 – Electrical and Engineering Data (Metric)
Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Phase Short Circuit Current @ 6 Cycles | Allowable Ampacity In Air 90°C | Allowable Ampacity Directly Buried 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | mm | newton | Ω/km | Ω/km | MΩ*km | Ω/km | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 314.96 | 2359 | 0.5315 | 0.67 | 0.0079 | 0.1673 | 0.553 + j0.534 | 0.205 + j0.052 | 1766 | 215 | 221 |
1 | 327.66 | 2977 | 0.4199 | 0.53 | 0.0070 | 0.1608 | 0.516 + j0.511 | 0.163 + j0.050 | 1889 | 245 | 247 |
1/0 | 337.82 | 3756 | 0.3346 | 0.42 | 0.0064 | 0.1542 | 0.486 + j0.489 | 0.129 + j0.048 | 2010 | 278 | 275 |
2/0 | 360.68 | 4735 | 0.2657 | 0.33 | 0.0061 | 0.1509 | 0.463 + j0.466 | 0.103 + j0.047 | 2147 | 317 | 306 |
3/0 | 218.44 | 5972 | 0.2100 | 0.27 | 0.0061 | 0.1476 | 0.443 + j0.446 | 0.082 + j0.045 | 2274 | 357 | 335 |
4/0 | 228.60 | 7529 | 0.1673 | 0.21 | 0.0055 | 0.1411 | 0.429 + j0.42 | 0.066 + j0.043 | 2447 | 404 | 369 |
250 | 256.54 | 8900 | 0.1411 | 0.18 | 0.0052 | 0.1444 | 0.418 + j0.397 | 0.057 + j0.044 | 2614 | 456 | 412 |
350 | 276.86 | 12460 | 0.1017 | 0.13 | 0.0046 | 0.1345 | 0.4 + j0.357 | 0.042 + j0.041 | 2934 | 537 | 456 |
500 | 302.26 | 17800 | 0.0722 | 0.10 | 0.0040 | 0.1280 | 0.381 + j0.314 | 0.031 + j0.04 | 3330 | 616 | 497 |
750 | 340.36 | 26700 | 0.0459 | 0.08 | 0.0034 | 0.1214 | 0.359 + j0.262 | 0.024 + j0.037 | 3916 | 706 | 551 |
1000 | 365.76 | 35600 | 0.0361 | 0.06 | 0.0030 | 0.1181 | 0.342 + j0.229 | 0.02 + j0.036 | 4377 | 813 | 596 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
* CEC ampacities are based on:
3-1/C in air copper and aluminum: D17M
3-1/C direct buried copper and aluminum: D17A
Revision: 1.000.000
Updated On: July 12, 2024, 5:43 p.m. UTC