SPEC 45265
AL 600/1000V XLPE Insulation PVC Jacket. XHHW-2. Silicone Free
Type TC-ER Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} MASTER-DESIGN {UL} XXX AWG (XX{mm2}) 3E AL 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG 3E AL 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 6 | 7 | 0.169 | 45 | 1 x 8 | 60 | 0.758 | 114 | 259 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
TBA | 6 | 3.0 | 629 | 0.674 | 0.812 | 0.051 | 32 | 40 | 44 |
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Revision: 3.0.00C