SPEC 45263
AL 600V PVC-Nylon Insulation PVC Jacket. THHN/THWN-2
Type TC-ER Power Cable 600Volt Three Conductor Aluminum, Polyvinyl Chloride (PVC) with nylon layer insulation THHN Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Polyvinyl Chloride (PVC) with nylon layer Type THHN/THWN
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} MASTER-DESIGN {UL} XXX AWG AL 3 CDRS TYPE TC-ER THHN OR THWN-2 CDRS AL GW 1 X 3 AWG 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS {YYYY}
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
4/0 | 3 | 19 | 0.474 | 50 | 1 x 2 | 80 | 1.432 | 667 | 1140 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
4/0 | 3 | 7.1 | 3808 | 0.084 | 0.100 | 0.041 | 150 | 180 | 205 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.002
Updated On: Aug. 18, 2023, 2:40 p.m. UTC