SPEC 10000

Copper SIMpull THHN/THWN-2®

600 Volts. Copper Conductor. PVC Insulation/Nylon Sheath THHN/THWN-2. Heat, Moisture, Gasoline and Oil Resistant II. SIMpull® Technology for Easier Pulling.

...

Construction:

  1. Conductor:Solid sizes #14 AWG - #10 AWG use soft drawn or fully annealed bare copper per ASTM B3. Stranded sizes #14 AWG - 3/0 AWG use a combination-unilay stranded soft drawn bare copper per ASTM B787. Sizes 4/0 AWG and larger use compressed stranded bare copper per ASTM B8
  2. Insulation:Heat and moisture resistant PVC
  3. Sheath:Nylon jacket utilizing SIMpull® Technology

Applications and Features:

APPLICATION
Southwire® SIMpull THHN/THWN-2® copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull THHN/THWN-2® copper conductors are designed to be installed without application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
  • THHN or T90 Nylon- Dry locations not to exceed 90°C
  • THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
  • TWN75- Wet locations not to exceed 75°C
  • MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
  • AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

  • FEATURES
  • Sunlight resistant #8 AWG and larger
  • Gasoline and Oil Resistant II
  • CT Rated 1/0 AWG and Larger
  • VW-1 - All Sizes
  • FT1 - All Sizes
  • AWM - Sizes 14 through 6 AWG
  • MTW - Stranded Constructions Only
  • RoHS Compliant
  • LEED v4.1 Materials & Resources Credit MRc6; PBT (Lead Content Below 300 ppm Threshold)
  • Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Sample Print Legend:

    SOUTHWIRE SIMpull(TM) E23919 (UL) (XX AWG OR KCMIL) X,XXmm2 CU TYPE THWN-2 OR THHN 600 VOLTS GR II PR II VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90(D)C --- RoHS PAT www.patentSW.com
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    11190.3225280.439258301
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    111.76690.1280.1540.046110130145
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing.

    Table 3 - Stock Code Colors and Standard Package

    SizePackageBlackRedBlueWhiteBrownOrangeYellowGrayGreenPurple
    BlackRedBlueWhiteBrownOrangeYellowGrayGreenPurple
    14 (Solid)SIMpull® Barrel or CoilPAK®580285580293580287580294580288580292580295580289580291580286
    12 (Solid)SIMpull® Barrel or CoilPAK®580265580273580267580275580268580272580276580269580271580264
    10 (Solid)SIMpull® Barrel or CoilPAK®580203580214580204580215580205580213580220580206580211580202
    14 (19)SIMpull® Barrel or CoilPAK®580170580179580171580180580172580177580181580173580176580178
    12 (19)SIMpull® Barrel or CoilPAK®580182580198580184580199585461580196580200580250580195
    10 (19)SIMpull® Barrel or CoilPAK®580221580254580222580255580223585465585470580250585464580253
    8 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    204883204909204917204891238477238493238485238501204925256586
    6 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    204933204958204966204941260695260679260687254649204974485607
    4 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    204990204982205633205005411702411710411694611778251728552486
    3 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    243469243485372763243477551078551079551080551081601971552533
    2 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205021205013315812205039610169610171420653610172295832552534
    1 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205047344598481945344580550890550888550887550891400192552488
    1/0 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205054558773558774558771558778558779558777558781556315551539
    2/0 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205062556113556114556111556119556117556116558784556115552535
    3/0 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205070556121556122556120556127556125556124556698556123551541
    4/0 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    205088556129556130556128556135556133556132556697556131551540
    250(37)Reel: 1000'/2500'/5000'
    Spool: 500'
    205096556137556138556136556143556141556140556552556139551025
    300 (37)Reel: 1000'/2500'
    Spool: 500'
    205104556145556146556144556150556149556148556551556147551026
    350 (37)Reel: 1000'/2500'
    Spool: 500'
    205112556152556153556151556157556156556155556707556154551026
    400 (37)Reel: 1000'/2500'/5000'
    Spool: 500'
    205120556160556161556158556165556164556163556550556162551029
    500 (37)Reel: 1000'/2500'/4000'
    Spool: 500'
    205138556168556169556166556173556172556171556549556170551599
    600 (61)Reel: 1000'/2500'
    Spool: 500'
    321471556176556177556174556181556180556179558859556178552485
    750 (61)Reel: 1000'
    Spool: 500'
    320994564946564944564945550909550908550907558859551700552536
    1000 (61)Spool: 500'289710552644552645552647

    Table 3 - Stock Code Colors and Standard Package (Cont)

    SizeStandard PackageTanPinkWhite/BlackWhite/BlueWhite/RedGreen/YellowGray/BrownGray/OrangeGray/YellowGray/Purple
    TanPinkWhite/BlackWhite/BlueWhite/RedGreen/YellowGray/BrownGray/OrangeGray/YellowGray/Purple
    14 (Solid)SIMpull® Barrel or CoilPAK®580622
    12 (Solid)SIMpull® Barrel or CoilPAK®581931580280580281580283584566580277580278580279580263
    10 (Solid)SIMpull® Barrel or CoilPAK®580216580218580219580212580226580208580210580201
    14 (19)SIMpull® Barrel or CoilPAK®581933581898581899
    12 (19)SIMpull® Barrel or CoilPAK®581932580192580193580194583863580207580189580190580188
    10 (19)SIMpull® Barrel or CoilPAK®581930580260580261580262584567580207580257580259580227
    8 (19)Reel: 1000'/2500'/5000'
    Spool: 500'
    577515
    250 (37)Reel: 1000'/2500'/5000'
    Spool: 500
    592682592681
    400(37)Reel: 1000'/2500'/5000'
    Spool: 500
    581798581797
    500(37)Reel: 1000'/2500'/4000'
    Spool: 500
    581783581782

    Revision: 1.000.008

    Updated On: April 2, 2024, 6:45 p.m. UTC