SPEC 10000

SIMpull® THHN/THWN-2 Copper

600 Volts. Copper Conductor. PVC Insulation/Nylon Sheath THHN/THWN-2. Heat, Moisture, Gasoline and Oil Resistant II. SIMpull® Technology for Easier Pulling.

...

Construction:

  1. Conductor: Sizes #8 AWG - 3/0 AWG use a stranded combination-unilay soft drawn annealed bare copper per ASTM B787. Sizes 4/0 AWG and larger use a stranded compressed annealed bare copper per ASTM B8
  2. Insulation:Heat and moisture resistant PVC
  3. Sheath:Nylon jacket utilizing SIMpull® Technology

Applications and Features:

Southwire SIMpull® THHN/THWN-2 copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
- Sizes 8 - 2 use Class C stranding
- Sizes 1 - 1000 use Class B stranding
- Sunlight resistant #8 AWG and larger
- Gasoline and Oil Resistant II
- CT Rated 1/0 AWG and Larger
- VW-1 All Sizes
- FT-1 All Sizes
- AWM- Sizes 14 through 6 AWG
- MTW- Stranded Constructions Only
- RoHS Compliant
- LEED v4.1 Materials & Resources Credit MRc6; PBT (Lead Content Below 300 ppm Threshold)

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Sample Print Legend:

    SOUTHWIRE SIMpull(TM) E23919 (UL) (XX AWG OR KCMIL) X,XXmm2 CU TYPE THWN-2 OR THHN 600 VOLTS GR II PR II VW-1 OR AWM --- c(UL) T90 NYLON OR TWN75 600 VOLTS FT1 NOM-ANCE 90(D)C --- RoHS PAT www.patentSW.com
    Table 1 – Weights and Measurements
    Cond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessInsulation ColorJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    6001610.86570BK101.03018521992
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    60015.248000.0180.0250.039420475
    Notes:
    1) Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    2) Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center
    3) There is no need to look up the minimum bending radius value on this spec sheet if you purchase Southwire’s Patent Pending Re3™ Minimum Bend Radius Device: SPEC 11123

    Table 3 - Stock Code Colors

    Size (Strand)BlackRedBlueWhiteBrownOrangeYellowGrayGreenPurple
    8 (19)204883204909204917204891238477238493238485238501204925256586
    6 (19)204933204958204966204941260695260679260687254649204974485607
    4 (19)204990204982205633205005411702411710411694611778251728552486
    3 (19)243469243485372763243477551078551079551080551081601971552533
    2 (19)205021205013315812205039610169610171420653610172295832552534
    1 (19)205047344598481945344580550890550888550887550891400192552488
    1/0 (19)205054558773558774558771558778558779558777558781556315551539
    2/0 (19)205062556113556114556111556119556117556116558784556115552535
    3/0 (19)205070556121556122556120556127556125556124556698556123551541
    4/0 (19)205088556129556130556128556135556133556132556697556131551540
    250 (37)205096556137556138556136556143556141556140556552556139551025
    300 (37)205104556145556146556144556150556149556148556551556147551026
    350 (37)205112556152556153556151556157556156556155556707556154551027
    400 (37)205120556160556161556158556165556164556163556550556162551029
    500 (37)205138556168556169556166556173556172556171556549556170551599
    600 (61)321471556176556177556174556181556180556179558859556178552485
    750 (61)320994564946564944564945550909550908550907550910551700552536
    1000 (61)289710552644552645552647564234

    Table 3 - Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)PinkTanWhite/RedGray/PurpleGray/OrangeGray/YellowGray/BrownGreen/YellowWhite/BlueWhite/Black
    8 (19)570785597981
    6 (19)578288578287
    4 (19)597980597979
    3 (19)597978597977679383
    2 (19)
    1 (19)578284578285679438
    1/0 (19)597975597976678121
    2/0 (19)647637647638674310
    3/0 (19)679272679273677828679380
    4/0 (19)551059568845679379
    250 (37)592681592682678119646952
    300 (37)578109578110
    350 (37)586062586063678120679458
    400 (37)581797581798674311
    500 (37)581782581783
    600 (61)560486560487664610
    750 (61)597954597955
    1000 (61)

    Revision: 1.000.085

    Updated On: May 5, 2025, 2:30 p.m. UTC

    Award Winning Patent Pending Building Wire Selector
    QR Code