Search Results:
SPEC 45265
AL 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free.
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX AWG (XX{mm2}) 3E AL 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG 3E AL 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
TBA | 8 | 4 | 7 | 0.134 | 45 | 1 x 8 | 60 | 0.664 | 77 | 202 |
TBA | 6 | 4 | 7 | 0.169 | 45 | 1 x 8 | 60 | 0.749 | 114 | 259 |
TBA | 4 | 4 | 7 | 0.212 | 45 | 1 x 6 | 80 | 0.893 | 182 | 387 |
TBA | 2 | 4 | 7 | 0.268 | 45 | 1 x 6 | 80 | 1.028 | 276 | 518 |
TBA | 1 | 4 | 19 | 0.298 | 55 | 1 x 4 | 80 | 1.149 | 356 | 652 |
TBA | 1/0 | 4 | 19 | 0.336 | 55 | 1 x 4 | 80 | 1.241 | 439 | 764 |
TBA | 2/0 | 4 | 19 | 0.376 | 55 | 1 x 4 | 80 | 1.338 | 542 | 896 |
672251 | 3/0 | 4 | 16 | 0.422 | 55 | 1 x 4 | 80 | 1.446 | 678 | 1177 |
583727 | 4/0 | 4 | 19 | 0.474 | 55 | 1 x 2 | 80 | 1.572 | 868 | 1406 |
582123 | 250 | 4 | 22 | 0.520 | 65 | 1 x 1 | 110 | 1.789 | 1031 | 1745 |
672252 | 300 | 4 | 21 | 0.569 | 65 | 1 x 2 | 110 | 1.933 | 1204 | 1995 |
582124 | 350 | 4 | 35 | 0.615 | 65 | 1 x 1/0 | 110 | 2.045 | 1432 | 2327 |
578537 | 400 | 4 | 35 | 0.659 | 65 | 1 x 1 | 110 | 2.124 | 1601 | 2520 |
582121 | 400 | 4 | 35 | 0.659 | 65 | 1 x 3/0 | 110 | 2.237 | 1681 | 2615 |
578536 | 500 | 4 | 35 | 0.735 | 65 | 1 x 1 | 110 | 2.310 | 1982 | 2972 |
582125 | 500 | 4 | 35 | 0.735 | 65 | 1 x 2/0 | 110 | 2.350 | 2029 | 3096 |
596549 | 500 | 4 | 35 | 0.735 | 65 | 1 x 3/0 | 110 | 2.434 | 2062 | 3210 |
665038 | 500 | 4 | 35 | 0.735 | 65 | 1 x 4/0 GG | 110 | 2.440 | 2104 | 3173 |
582126 | 500 | 4 | 35 | 0.735 | 65 | 1 x 250 | 110 | 2.467 | 2140 | 3327 |
582127 | 600 | 4 | 58 | 0.812 | 80 | 1 x 350 | 110 | 2.687 | 2616 | 3998 |
582250 | 600 | 4 | 58 | 0.812 | 80 | 1 x 4/0 | 110 | 2.695 | 2484 | 3837 |
578538 | 750 | 4 | 58 | 0.908 | 80 | 1 x 1/0 | 140 | 2.858 | 2954 | 4296 |
TBA | 900 | 4 | 61 | 0.999 | 80 | 1 x 1/0 | 140 | 3.087 | 3515 | 4896 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | ||
TBA | 8 | 4 | 2.7 | 316 | 1.072 | 1.290 | 0.052 | 32 | 36 |
TBA | 6 | 4 | 3.0 | 503 | 0.674 | 0.812 | 0.051 | 40 | 44 |
TBA | 4 | 4 | 3.6 | 801 | 0.424 | 0.510 | 0.048 | 52 | 60 |
TBA | 2 | 4 | 5.1 | 1274 | 0.267 | 0.321 | 0.045 | 72 | 80 |
TBA | 1 | 4 | 5.7 | 1606 | 0.211 | 0.254 | 0.046 | 80 | 92 |
TBA | 1/0 | 4 | 6.2 | 2027 | 0.168 | 0.201 | 0.044 | 96 | 108 |
TBA | 2/0 | 4 | 6.7 | 2555 | 0.133 | 0.160 | 0.043 | 108 | 120 |
672251 | 3/0 | 4 | 7.2 | 3221 | 0.105 | 0.126 | 0.042 | 124 | 140 |
583727 | 4/0 | 4 | 7.9 | 4062 | 0.084 | 0.100 | 0.041 | 144 | 164 |
582123 | 250 | 4 | 8.9 | 4800 | 0.071 | 0.086 | 0.041 | 164 | 184 |
672252 | 300 | 4 | 9.7 | 5760 | 0.059 | 0.071 | 0.041 | 184 | 208 |
582124 | 350 | 4 | 12.3 | 6720 | 0.050 | 0.062 | 0.040 | 200 | 224 |
578537 | 400 | 4 | 12.7 | 7680 | 0.044 | 0.054 | 0.040 | 216 | 244 |
582121 | 400 | 4 | 13.4 | 7680 | 0.044 | 0.054 | 0.040 | 216 | 244 |
578536 | 500 | 4 | 13.9 | 9600 | 0.035 | 0.044 | 0.039 | 248 | 280 |
582125 | 500 | 4 | 14.1 | 9600 | 0.035 | 0.044 | 0.039 | 248 | 280 |
596549 | 500 | 4 | 14.6 | 9600 | 0.035 | 0.044 | 0.039 | 248 | 280 |
665038 | 500 | 4 | 14.6 | 9600 | 0.035 | 0.044 | 0.039 | 248 | 280 |
582126 | 500 | 4 | 14.8 | 9600 | 0.035 | 0.044 | 0.039 | 248 | 280 |
582127 | 600 | 4 | 16.1 | 11520 | 0.029 | 0.037 | 0.039 | 272 | 308 |
582250 | 600 | 4 | 16.2 | 11520 | 0.029 | 0.037 | 0.039 | 272 | 308 |
578538 | 750 | 4 | 17.1 | 14400 | 0.024 | 0.031 | 0.038 | 308 | 348 |
TBA | 900 | 4 | 18.5 | 17280 | 0.020 | 0.027 | 0.037 | 340 | 384 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.005
Updated On: July 3, 2024, 10:13 p.m. UTC