SPEC 13087
Soundsational® Speaker Cable, General Purpose, Direct Burial
300V, 75°C, General Purpose Southwire Signal Speaker Cable, In-Wall Rated, Stranded Bare Copper CL3

Construction:
- Conductor:Stranded Class K bare copper
- Insulation:Polyvinyl Chloride PVC
- Jacket:Polyvinyl Chloride PVC
Applications and Features:
Southwire Soundsational® direct burial speaker cable is suitable for installation as follows:
• In burial applications with or without conduit.
• In outdoor locations, exposed to sunlight and moisture.
• In burial applications with or without conduit.
• In outdoor locations, exposed to sunlight and moisture.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} SIGNAL{R} XXXX XX AWG X/C C(ETL)US MASTER-DESIGN TYPE CM/CL3/FPL/PLTC DIRECT BURIAL AUDIO CABLE SUN RES
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | |||||||||
16 AWG | |||||||||||||||||||
94562 | 16 | 2 | 65 | 0.059 | 20 | 0.196 | 16 | 25 | 4.487 | 5.406 | 0.033 | ||||||||
94564 | 16 | 4 | 65 | 0.059 | 20 | 0.228 | 32 | 44 | 4.487 | 5.406 | 0.033 | ||||||||
14 AWG | |||||||||||||||||||
94542 | 14 | 2 | 105 | 0.073 | 20 | 0.238 | 26 | 38 | 2.814 | 3.391 | 0.058 | ||||||||
94544 | 14 | 4 | 105 | 0.073 | 20 | 0.279 | 52 | 70 | 2.814 | 3.391 | 0.058 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.004
Updated On: July 28, 2025, 2:47 a.m. UTC