SPEC 13058
OSDP Access Control
OSDP COMPOSITE CABLE - Four Cable Component Assemblies 75°C, 300V Plenum Rated

Construction:
- OSDP Card Reader:
- Number of Conductors: 2/C 18 AWG stranded bare copper + 2/C 22 AWG tinned copper shielded
- Insulation:
- Plenum Polymer on 18 AWG (Black & Red)
- Foam FEP on 22 AWG (Green & White)
- Pair Drain Wire: 24 AWG stranded tinned copper
- Pair Shield: Aluminum/Polyester
- Low CAP Cable Electricals:
- Impedance:120 Ω
- Capacitance:12.5 pF/ft
- Rip Cord: Rip cord
- Jacket: White Plenum Polymer
- Nominal Diameter: 0.222 inch
- Door Strike
- Number of Conductors: 4/C 18 AWG stranded bare copper per ASTM B3
- Insulation: Plenum Polymer
- Color Code: Black, Red, White, and Green
- Rip Cord: Nylon rip cord
- Jacket: Orange Plenum Polymer
- Nominal Diameter: 0.174 inch
- Rip Cord: Rip cord
- Door Contact:
- Number of Conductors: 2/C 22 AWG stranded bare copper per ASTM B3
- Conductor Insulation: Plenum Polymer
- Color Code: Black and Red
- Rip Cord: Rip cord
- Jacket: Blue Plenum Polymer
- Nominal Diameter: 0.124 inch
- Request to Exit
- Number of Conductors: 4/C 22 AWG stranded bare copper per ASTM B3
- Conductor Insulation: Plenum Polymer
- Color Code: Black, Red, White, and Green
- Rip Cord: Rip cord
- Jacket: Green Plenum Polymer
- Nominal Diameter: 0.144 inch
- Overall Construction: Four components are cabled together and overall jacketed
- Jacket:Plenum Polymer
- Jacket Thickness: 16 mil
- Nominal Diameter: 0.420 inch
Applications and Features:
Access control doors with four functions, typically device dependent. General purpose low voltage and power-limited systems' circuits to NEC Articles 725 and 800.
- Voltage: 300 Volts
- Temperature: 75ºC
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE OSDP ACCESS CONTROL CABLE P/N 3197 -- 156205 {CSA} 6/18AWG 8/22AWG CMP 75C FT6 RS-485 MADE IN USA ROHS-2 COMPLIANT
Table 1 – Weights and Measurements
| Stock Code | Description | Jacket Thickness | Nominal OD | Nonminal Weight | |||
|---|---|---|---|---|---|---|---|
| mil | mm | inch | mm | lb/1000ft | kg/km | ||
| 3197 | 22/4+22/2+18/4+(22/2S+18/2) CMP | 16 | 0.406 | 0.420 | 10.668 | 107 | 158.6 |
Revision: 1.000.010
Updated On: Feb. 5, 2026, 3:52 p.m. UTC

