SPEC 80101
ACSR/TW
Aluminum Conductor, Steel Reinforced, Trapezoidal Wire

Construction:
- Core:Stranded standard strength steel core with Class A hot dipped zinc galvanization coating (also available in zinc-5% aluminum-mischmetal alloy coating)
- Stranding:Hard-drawn aluminum (1350-H19) round wire shaped strands with 61.2% conductivity
Applications and Features:
ACSR/TW (Aluminum Conductor, Steel Reinforced, Trapezoidal Wire) is a concentrically stranded conductor consisting of trapezoidal-shaped aluminum (1350-H19) wires surrounding a galvanized steel core. The trapezoidal wire design increases packing efficiency, allowing either greater aluminum content within a given conductor diameter for increased ampacity or a reduced conductor diameter for a given aluminum area, reducing wind and ice loading. ACSR/TW combines the high strength and proven performance of ACSR with enhanced electrical performance and line efficiency for overhead transmission and distribution applications.
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
Continuous operating temperature - 75°C
Emergency operating temperature - 100°C
Specifications:
Area Equal to Standard ACSR Conductor - Weights, Measurements, Electrical and Engineering Data
| Stock Number | Code Word | Conductor Size | Type | Stranding | Cross-Sectional Area | Layers of Al | Diameter | Weight | Rated Breaking Strength | DC Resistance @ 20°C | ||||||
| Steel Strand | Steel Core | Complete Conductor | ||||||||||||||
| Al | Total | Al | Total | Std | HS | UHS | ||||||||||
| kcmil | No. | Al/St | in² | in² | in | in | in | lb/1000ft | lb/1000ft | lb | lb | lb | Ω/mile | |||
| TBA | Partridge/TW | 266.8 | 16 | 14/7 | 0.2095 | 0.2436 | 2 | 0.0788 | 0.2364 | 0.595 | 250.6 | 366.0 | 11,200 | 11,900 | 12,500 | 0.3357 |
| TBA | Merlin/TW | 336.4 | 6 | 14/1 | 0.2642 | 0.2789 | 2 | 0.1367 | 0.1367 | 0.630 | 315.3 | 364.9 | 8,560 | 8,840 | 9,120 | 0.2693 |
| TBA | Linnet/TW | 336.4 | 16 | 16/7 | 0.2642 | 0.3072 | 2 | 0.0884 | 0.2652 | 0.659 | 316.1 | 461.7 | 14,000 | 14,800 | 15,600 | 0.2662 |
| TBA | Oriole/TW | 336.4 | 23 | 16/7 | 0.2642 | 0.3259 | 2 | 0.1059 | 0.3177 | 0.692 | 317.6 | 526.5 | 17,100 | 18,300 | 19,500 | 0.2650 |
| TBA | Ibis/TW | 397.5 | 16 | 20/7 | 0.3122 | 0.3630 | 2 | 0.0961 | 0.2883 | 0.725 | 373.5 | 545.5 | 16,300 | 17,300 | 18,200 | 0.2253 |
| TBA | Lark/TW | 397.5 | 23 | 16/7 | 0.3122 | 0.3850 | 2 | 0.1151 | 0.3453 | 0.740 | 375.3 | 621.8 | 20,100 | 21,500 | 22,900 | 0.2243 |
| TBA | Flicker/TW | 477.0 | 13 | 18/7 | 0.3746 | 0.4232 | 2 | 0.0940 | 0.2820 | 0.776 | 447.7 | 612.2 | 17,200 | 18,100 | 19,000 | 0.1884 |
| TBA | Hawk/TW | 477.0 | 16 | 18/7 | 0.3746 | 0.4356 | 2 | 0.1053 | 0.3159 | 0.790 | 448.1 | 654.6 | 19,400 | 20,500 | 21,700 | 0.1877 |
| TBA | Hen/TW | 477.0 | 23 | 20/7 | 0.3746 | 0.4620 | 2 | 0.1261 | 0.3783 | 0.820 | 450.3 | 746.2 | 23,600 | 25,300 | 27,000 | 0.1869 |
| TBA | Parakeet/TW | 556.5 | 13 | 18/7 | 0.4371 | 0.4937 | 2 | 0.1015 | 0.3045 | 0.840 | 522.4 | 714.0 | 20,000 | 21,100 | 22,200 | 0.1615 |
| TBA | Dove/TW | 556.5 | 16 | 20/7 | 0.4371 | 0.5083 | 2 | 0.1138 | 0.3414 | 0.850 | 522.9 | 763.9 | 22,600 | 24,000 | 25,300 | 0.1609 |
| TBA | Eagle/TW | 556.5 | 23 | 20/7 | 0.4371 | 0.5391 | 2 | 0.1362 | 0.4086 | 0.870 | 525.5 | 870.8 | 27,600 | 29,500 | 31,500 | 0.1602 |
| TBA | Squab/TW | 605.0 | 16 | 20/7 | 0.4752 | 0.5525 | 2 | 0.1186 | 0.3558 | 0.885 | 568.5 | 830.2 | 24,600 | 26,100 | 27,500 | 0.1480 |
| TBA | Teal/TW | 605.0 | 23 | 20/19 | 0.4752 | 0.5835 | 2 | 0.0852 | 0.4260 | 0.916 | 571.3 | 938.7 | 30,000 | 32,000 | 34,000 | 0.1475 |
| TBA | Swift/TW | 636.0 | 3 | 27/1 | 0.4995 | 0.5134 | 3 | 0.1329 | 0.1329 | 0.850 | 598.4 | 645.3 | 13,500 | 13,800 | 14,100 | 0.1435 |
| TBA | Rook/TW | 636.0 | 13 | 20/7 | 0.4995 | 0.5642 | 2 | 0.1085 | 0.3255 | 0.893 | 597.0 | 816.0 | 22,900 | 24,100 | 25,400 | 0.1413 |
| TBA | Grosbeak/TW | 636.0 | 16 | 20/7 | 0.4995 | 0.5808 | 2 | 0.1216 | 0.3648 | 0.909 | 597.6 | 872.8 | 25,400 | 27,000 | 28,600 | 0.1408 |
| TBA | Scoter/TW | 636.0 | 23 | 22/7 | 0.4995 | 0.6160 | 2 | 0.1456 | 0.4368 | 0.942 | 600.5 | 994.9 | 30,400 | 33,200 | 35,400 | 0.1402 |
| TBA | Egret/TW | 636.0 | 23 | 22/19 | 0.4995 | 0.6135 | 2 | 0.0874 | 0.4370 | 0.942 | 600.5 | 987.2 | 31,500 | 33,700 | 35,800 | 0.1403 |
| TBA | Starling/TW | 715.5 | 16 | 20/7 | 0.5620 | 0.6535 | 2 | 0.1290 | 0.3870 | 0.958 | 672.3 | 982.1 | 28,600 | 30,400 | 32,100 | 0.1251 |
| TBA | Redwing/TW | 715.5 | 23 | 20/19 | 0.5620 | 0.6900 | 2 | 0.0926 | 0.4630 | 0.994 | 675.6 | 1110 | 34,800 | 37,200 | 39,600 | 0.1247 |
| TBA | Tern/TW | 795.0 | 7 | 20/7 | 0.6244 | 0.6676 | 2 | 0.0886 | 0.2658 | 0.960 | 745.2 | 891.5 | 22,100 | 22,900 | 23,800 | 0.1138 |
| TBA | Puffin/TW | 795.0 | 10 | 18/7 | 0.6244 | 0.6857 | 2 | 0.1056 | 0.3168 | 0.980 | 745.9 | 953.4 | 24,800 | 26,000 | 27,200 | 0.1134 |
| TBA | Condor/TW | 795.0 | 13 | 20/7 | 0.6244 | 0.7053 | 2 | 0.1213 | 0.3639 | 0.993 | 746.3 | 1020 | 28,200 | 29,800 | 31,300 | 0.1130 |
| TBA | Drake/TW | 795.0 | 16 | 20/7 | 0.6244 | 0.7261 | 2 | 0.1360 | 0.4080 | 1.010 | 747.0 | 1091 | 31,800 | 33,800 | 35,700 | 0.1126 |
| TBA | Mallard/TW | 795.0 | 23 | 22/19 | 0.6244 | 0.7668 | 2 | 0.0977 | 0.4885 | 1.050 | 750.6 | 1234 | 38,700 | 41,400 | 44,000 | 0.1122 |
| TBA | Canary/TW | 900.0 | 13 | 20/7 | 0.7069 | 0.7985 | 2 | 0.1291 | 0.3873 | 1.055 | 844.9 | 1155 | 31,600 | 33,400 | 35,100 | 0.0998 |
| TBA | Phoenix/TW | 954.0 | 5 | 30/7 | 0.7493 | 0.7878 | 3 | 0.0837 | 0.2511 | 1.044 | 897.7 | 1028 | 23,700 | 24,500 | 25,200 | 0.0954 |
| TBA | Rail/TW | 954.0 | 7 | 32/7 | 0.7493 | 0.8011 | 3 | 0.0971 | 0.2913 | 1.061 | 898.6 | 1074 | 25,900 | 26,900 | 27,900 | 0.0953 |
| TBA | Cardinal/TW | 954.0 | 13 | 20/7 | 0.7493 | 0.8464 | 2 | 0.1329 | 0.3987 | 1.080 | 895.5 | 1224 | 33,500 | 35,400 | 37,200 | 0.0942 |
| TBA | Canvasback/TW | 954.0 | 23 | 24/19 | 0.7493 | 0.9201 | 2 | 0.1070 | 0.5350 | 1.149 | 900.8 | 1480 | 46,500 | 49,700 | 52,800 | 0.0935 |
| TBA | Snowbird/TW | 1033.5 | 5 | 30/7 | 0.8117 | 0.8535 | 3 | 0.0872 | 0.2616 | 1.089 | 972.5 | 1114 | 25,700 | 26,500 | 27,300 | 0.0881 |
| TBA | Ortolan/TW | 1033.5 | 7 | 34/7 | 0.8117 | 0.8678 | 3 | 0.1010 | 0.3030 | 1.102 | 973.4 | 1163 | 28,100 | 29,200 | 30,200 | 0.0879 |
| TBA | Curlew/TW | 1033.5 | 13 | 22/7 | 0.8117 | 0.9169 | 2 | 0.1383 | 0.4149 | 1.131 | 970.1 | 1326 | 36,300 | 38,300 | 40,300 | 0.0869 |
| TBA | Avocet/TW | 1113.0 | 5 | 30/7 | 0.8741 | 0.9190 | 3 | 0.0904 | 0.2712 | 1.130 | 1047 | 1199 | 27,500 | 28,400 | 29,200 | 0.0818 |
| TBA | Bluejay/TW | 1113.0 | 7 | 34/7 | 0.8741 | 0.9346 | 3 | 0.1049 | 0.3147 | 1.143 | 1048 | 1253 | 30,300 | 31,400 | 32,600 | 0.0817 |
| TBA | Finch/TW | 1113.0 | 13 | 38/19 | 0.8741 | 0.9850 | 3 | 0.0862 | 0.4310 | 1.190 | 1051 | 1427 | 39,100 | 41,200 | 43,200 | 0.0812 |
| TBA | Oxbird/TW | 1192.5 | 5 | 30/7 | 0.9366 | 0.9848 | 3 | 0.0936 | 0.2808 | 1.170 | 1122 | 1285 | 29,500 | 30,400 | 31,300 | 0.0763 |
| TBA | Bunting/TW | 1192.5 | 7 | 34/7 | 0.9366 | 1.0013 | 3 | 0.1085 | 0.3255 | 1.181 | 1123 | 1342 | 32,400 | 33,600 | 34,900 | 0.0762 |
| TBA | Grackle/TW | 1192.5 | 13 | 38/19 | 0.9366 | 1.0553 | 3 | 0.0892 | 0.4460 | 1.225 | 1126 | 1529 | 41,900 | 44,100 | 46,300 | 0.0758 |
| TBA | Scissortail/TW | 1272.0 | 5 | 30/7 | 0.9990 | 1.0504 | 3 | 0.0967 | 0.2901 | 1.203 | 1197 | 1371 | 31,400 | 32,400 | 33,400 | 0.0715 |
| TBA | Bittern/TW | 1272.0 | 7 | 38/7 | 0.9990 | 1.0681 | 3 | 0.1121 | 0.3363 | 1.224 | 1198 | 1432 | 34,600 | 35,900 | 37,200 | 0.0714 |
| TBA | Pheasant/TW | 1272.0 | 13 | 39/19 | 0.9990 | 1.1256 | 3 | 0.0921 | 0.4605 | 1.260 | 1201 | 1631 | 44,100 | 46,400 | 48,800 | 0.0711 |
| TBA | Dipper/TW | 1351.5 | 7 | 36/7 | 1.0615 | 1.1348 | 3 | 0.1155 | 0.3465 | 1.256 | 1273 | 1521 | 36,700 | 38,100 | 39,500 | 0.0672 |
| TBA | Martin/TW | 1351.5 | 13 | 42/19 | 1.0615 | 1.1959 | 3 | 0.0949 | 0.4745 | 1.300 | 1276 | 1732 | 46,800 | 49,300 | 51,800 | 0.0669 |
| TBA | Bobolink/TW | 1431.0 | 7 | 36/7 | 1.1239 | 1.2016 | 3 | 0.1189 | 0.3567 | 1.290 | 1348 | 1611 | 38,900 | 40,400 | 41,900 | 0.0635 |
| TBA | Plover/TW | 1431.0 | 13 | 40/19 | 1.1239 | 1.2663 | 3 | 0.0977 | 0.4885 | 1.337 | 1351 | 1834 | 49,600 | 52,200 | 54,900 | 0.0632 |
| TBA | Lapwing/TW | 1590.0 | 7 | 36/7 | 1.2488 | 1.3351 | 3 | 0.1253 | 0.3759 | 1.358 | 1498 | 1790 | 42,200 | 43,900 | 45,500 | 0.0572 |
| TBA | Falcon/TW | 1590.0 | 13 | 42/19 | 1.2488 | 1.4071 | 3 | 0.1030 | 0.5150 | 1.410 | 1501 | 2038 | 55,100 | 58,100 | 61,000 | 0.0569 |
| TBA | Chukar/TW | 1780.0 | 8 | 38/19 | 1.3980 | 1.5120 | 3 | 0.0874 | 0.4370 | 1.445 | 1674 | 2061 | 50,700 | 52,800 | 54,900 | 0.0509 |
| TBA | Bluebird/TW | 2156.0 | 8 | 64/19 | 1.6933 | 1.8311 | 4 | 0.0961 | 0.4805 | 1.608 | 2045 | 2512 | 61,100 | 63,700 | 66,200 | 0.0424 |
Diameter Equal to Standard ACSR Conductor - Weights, Measurements, Electrical and Engineering Data
| Stock Number | Code Word | Conductor Size | Type | Stranding | ACSR with Equal Diameter | Cross-Sectional Area | Layers of Al | Diameter | Weight | Rated Breaking Strength | DC Resistance @ 20°C | ||||||||
| Steel Strand | Steel Core | Complete Conductor | |||||||||||||||||
| Code Word | Size | Stranding | Al | Total | Al | Total | Std | HS | UHS | ||||||||||
| kcmil | No. | Al/St | kcmil | Al/St | in² | in² | in | in | in | lb/1000ft | lb/1000ft | lb | lb | lb | Ω/mile | ||||
| TBA | Monongahela/TW | 405.1 | 6 | 14/1 | Merlin | 336.4 | 18/1 | 0.3182 | 0.3363 | 2 | 0.1520 | 0.1520 | 0.680 | 379.7 | 440.7 | 10,200 | 10,700 | 11,000 | 0.2236 |
| TBA | Calumet/TW | 565.3 | 16 | 20/7 | Hawk | 477.0 | 26/7 | 0.4440 | 0.5162 | 2 | 0.1146 | 0.3438 | 0.860 | 531.2 | 775.6 | 22,900 | 24,300 | 25,700 | 0.1584 |
| TBA | Mohawk/TW | 571.7 | 13 | 18/7 | Flicker | 477.0 | 24/7 | 0.4490 | 0.5073 | 2 | 0.1030 | 0.3090 | 0.850 | 536.6 | 734.0 | 20,600 | 21,700 | 22,800 | 0.1572 |
| TBA | Oswego/TW | 664.8 | 16 | 20/7 | Dove | 556.5 | 26/7 | 0.5221 | 0.6072 | 2 | 0.1244 | 0.3732 | 0.927 | 624.6 | 912.7 | 26,600 | 28,200 | 29,900 | 0.1347 |
| TBA | Mystic/TW | 666.6 | 13 | 20/7 | Parakeet | 556.5 | 24/7 | 0.5235 | 0.5914 | 2 | 0.1111 | 0.3333 | 0.913 | 625.7 | 855.6 | 24,000 | 25,300 | 26,600 | 0.1348 |
| TBA | Wabash/TW | 762.8 | 16 | 20/7 | Grosbeak | 636.0 | 26/7 | 0.5991 | 0.6965 | 2 | 0.1331 | 0.3993 | 0.990 | 716.7 | 1046 | 30,500 | 32,400 | 34,200 | 0.1174 |
| TBA | Maumee/TW | 768.2 | 13 | 20/7 | Rook | 636.0 | 24/7 | 0.6033 | 0.6818 | 2 | 0.1195 | 0.3585 | 0.977 | 721.0 | 986.8 | 27,700 | 29,200 | 30,700 | 0.1170 |
| TBA | Nechako/TW | 768.9 | 3 | 27/1 | Swift | 636.0 | 36/1 | 0.6039 | 0.6220 | 3 | 0.1520 | 0.1520 | 0.930 | 723.5 | 784.5 | 16,400 | 16,900 | 17,200 | 0.1187 |
| TBA | Fraser/TW | 946.7 | 10 | 34/7 | Puffin | 795.0 | 22/7 | 0.7435 | 0.8167 | 3 | 0.1154 | 0.3462 | 1.077 | 892.5 | 1140 | 29,600 | 31,000 | 32,400 | 0.0957 |
| TBA | Kettle/TW | 957.2 | 7 | 32/7 | Tern | 795.0 | 45/7 | 0.7518 | 0.8038 | 3 | 0.0973 | 0.2919 | 1.060 | 901.6 | 1078 | 26,000 | 27,000 | 28,000 | 0.0949 |
| TBA | Suwannee/TW | 959.6 | 16 | 22/7 | Drake | 795.0 | 26/7 | 0.7537 | 0.8762 | 2 | 0.1493 | 0.4479 | 1.110 | 901.7 | 1316 | 37,200 | 40,100 | 42,500 | 0.0933 |
| TBA | Columbia/TW | 966.2 | 13 | 22/7 | Condor | 795.0 | 54/7 | 0.7589 | 0.8573 | 2 | 0.1338 | 0.4014 | 1.092 | 907.0 | 1240 | 34,300 | 36,200 | 38,100 | 0.0930 |
| TBA | Genesee/TW | 1158.0 | 7 | 34/7 | Rail | 954.0 | 45/7 | 0.9095 | 0.9734 | 3 | 0.1078 | 0.3234 | 1.165 | 1091 | 1307 | 31,600 | 32,900 | 34,100 | 0.0785 |
| TBA | Hudson/TW | 1158.4 | 13 | 24/7 | Cardinal | 954.0 | 54/7 | 0.9098 | 1.0281 | 2 | 0.1467 | 0.4401 | 1.196 | 1087 | 1488 | 39,600 | 42,500 | 44,700 | 0.0776 |
| TBA | Cheyenne/TW | 1168.1 | 5 | 30/7 | Phoenix | 954.0 | 42/7 | 0.9174 | 0.9645 | 3 | 0.0926 | 0.2778 | 1.155 | 1099 | 1259 | 28,800 | 29,800 | 30,700 | 0.0779 |
| TBA | Yukon/TW | 1233.6 | 13 | 38/19 | Curlew | 1033.5 | 54/7 | 0.9689 | 1.0925 | 3 | 0.0910 | 0.4550 | 1.245 | 1165 | 1584 | 42,900 | 45,200 | 47,500 | 0.0733 |
| TBA | Nelson/TW | 1257.1 | 7 | 36/7 | Ortolan | 1033.5 | 45/7 | 0.9873 | 1.0556 | 3 | 0.1115 | 0.3345 | 1.213 | 1184 | 1415 | 34,200 | 35,500 | 36,800 | 0.0723 |
| TBA | Catawba/TW | 1272.0 | 5 | 30/7 | Snowbird | 1033.5 | 42/7 | 0.9990 | 1.0504 | 3 | 0.0967 | 0.2901 | 1.203 | 1197 | 1371 | 31,400 | 32,400 | 33,400 | 0.0715 |
| TBA | Thames/TW | 1334.6 | 13 | 38/19 | Finch | 1113.0 | 54/19 | 1.0482 | 1.1812 | 3 | 0.0944 | 0.4720 | 1.290 | 1260 | 1711 | 46,300 | 48,700 | 51,200 | 0.0677 |
| TBA | Mackenzie/TW | 1359.7 | 7 | 38/7 | Bluejay | 1113.0 | 45/7 | 1.0679 | 1.1418 | 3 | 0.1159 | 0.3477 | 1.260 | 1281 | 1531 | 37,000 | 38,400 | 39,800 | 0.0668 |
| TBA | Truckee/TW | 1372.5 | 5 | 30/7 | Avocet | 1113.0 | 42/7 | 1.0780 | 1.1334 | 3 | 0.1004 | 0.3012 | 1.248 | 1292 | 1480 | 33,400 | 34,500 | 35,500 | 0.0663 |
| TBA | Merrimack/TW | 1433.6 | 13 | 39/19 | Grackle | 1192.5 | 54/19 | 1.1259 | 1.2686 | 3 | 0.0978 | 0.4890 | 1.340 | 1354 | 1838 | 49,700 | 52,300 | 55,000 | 0.0631 |
| TBA | Miramichi/TW | 1455.3 | 7 | 36/7 | Bunting | 1192.5 | 45/7 | 1.1430 | 1.2222 | 3 | 0.1200 | 0.3600 | 1.302 | 1371 | 1639 | 39,200 | 40,700 | 42,200 | 0.0624 |
| TBA | St. Croix/TW | 1467.8 | 5 | 33/7 | Oxbird | 1192.5 | 42/7 | 1.1528 | 1.2124 | 3 | 0.1041 | 0.3123 | 1.292 | 1381 | 1583 | 35,800 | 36,900 | 38,100 | 0.0620 |
| TBA | Rio Grande/TW | 1533.3 | 13 | 38/19 | Pheasant | 1272.0 | 54/19 | 1.2043 | 1.3571 | 3 | 0.1012 | 0.5060 | 1.380 | 1448 | 1966 | 53,200 | 56,000 | 58,900 | 0.0590 |
| TBA | Potomac/TW | 1557.4 | 7 | 36/7 | Bittern | 1272.0 | 45/7 | 1.2232 | 1.3079 | 3 | 0.1241 | 0.3723 | 1.350 | 1467 | 1754 | 41,900 | 43,600 | 45,200 | 0.0583 |
| TBA | Platte/TW | 1569.0 | 5 | 33/7 | Scissortail | 1272.0 | 42/7 | 1.2323 | 1.2957 | 3 | 0.1074 | 0.3222 | 1.334 | 1476 | 1691 | 38,200 | 39,400 | 40,600 | 0.0580 |
| TBA | Pecos/TW | 1622.0 | 13 | 39/19 | Martin | 1351.5 | 54/19 | 1.2739 | 1.4428 | 3 | 0.1064 | 0.5320 | 1.420 | 1531 | 2104 | 57,500 | 60,600 | 63,800 | 0.0557 |
| TBA | Schuylkill/TW | 1657.4 | 7 | 36/7 | Dipper | 1351.5 | 45/7 | 1.3017 | 1.3918 | 3 | 0.1280 | 0.3840 | 1.386 | 1561 | 1866 | 44,000 | 45,700 | 47,500 | 0.0548 |
| TBA | James/TW | 1730.6 | 13 | 39/19 | Plover | 1431.0 | 54/19 | 1.3592 | 1.5316 | 3 | 0.1075 | 0.5375 | 1.470 | 1634 | 2219 | 59,400 | 62,600 | 65,800 | 0.0522 |
| TBA | Pee Dee/TW | 1758.6 | 7 | 38/7 | Bobolink | 1431.0 | 45/7 | 1.3812 | 1.4768 | 3 | 0.1319 | 0.3957 | 1.430 | 1656 | 1980 | 46,700 | 48,600 | 50,400 | 0.0517 |
| TBA | Cumberland/TW | 1926.9 | 13 | 42/19 | Falcon | 1590.0 | 54/19 | 1.5134 | 1.7050 | 3 | 0.1133 | 0.5665 | 1.550 | 1819 | 2469 | 66,000 | 69,600 | 73,200 | 0.0469 |
| TBA | Athabaska/TW | 1949.6 | 7 | 44/7 | Lapwing | 1590.0 | 45/7 | 1.5312 | 1.6377 | 3 | 0.1392 | 0.4176 | 1.504 | 1836 | 2197 | 51,900 | 53,900 | 56,000 | 0.0466 |
| TBA | Powder/TW | 2153.8 | 8 | 64/19 | Chukar | 1780.0 | 84/19 | 1.6916 | 1.8294 | 4 | 0.0961 | 0.4805 | 1.596 | 2043 | 2510 | 61,100 | 63,600 | 66,200 | 0.0424 |
| TBA | Santee/TW | 2627.3 | 8 | 64/19 | Bluebird | 2156.0 | 84/19 | 2.0635 | 2.2318 | 4 | 0.1062 | 0.5310 | 1.761 | 2492 | 3063 | 74,500 | 77,600 | 80,800 | 0.0348 |
Revision: 1.000.016
Updated On: Oct. 26, 2026, 2:53 p.m. UTC
