SPEC 41028
TELCOFLEX® Telecom Control Wire and Cable
PVC Insulated, Lacquered Cotton Braid Jacketed Wire. For Internal Wiring of Telephone Equipment. UL listed AWM Style 1491 90°C, 600 volts VW-1. CSA listed AWM I A/B 90°C, 300 volts FT-1 (24-10 AWG only) RoHS Compliant, Lead-Free
Construction:
- Conductor:Solid or stranded, tin-coated copper conforming to ASTM B-33 and B-172 or B-174.
- Separator:Separator Tape: Opaque Mylar tape
- Insulation:85°C rated Polyvinyl Chloride (PVC) conforming to Underwriters’ Laboratories AWM Style 1491 and CSA C22.2 No. 210.2 requirements.
- Cotton Braid:On all sizes, a lacquered cotton braid conforming to UL requirements is applied over the insulation.
- Optional Cabling or Shielding:2, 3, or 4 conductors may be twisted together when requested. A braided shield may be applied over 1, 2, 3, or 4 conductors with an overall lacquered cotton braid.
Applications and Features:
This specification covers the construction requirements for PVC insulated, cotton braided hook-up wire for internal wiring of telephone equipment. The construction of the wire and cable is in accordance with Underwriters’ Laboratories Appliance Wiring Material (AWM) Style 1491.
Specifications:
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | inch | Amp | Amp | |
569729 | 14 | 41 | 0.073 | 15 | 0.293 | 39 | 2.814 | 2.3 | 20 | 25 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 - Stock Code Colors ( / means stripe. RD/BK: Red with Black Stripe)
Stock Number | Size (Strand) | Cond Number | Insulation Color |
569792 | 22 (7) | 2 | RD,BK |
569743 | 18 (Solid) | 2 | RD,RD/BK |
569737 | 16 (Solid) | 2 | RD,BK |
569734 | 16 (26) | 1 | BK |
569738 | 16 (26) | 2 | RD,BK |
569739 | 16 (26) | 2 | RD,RD/BK |
569725 | 14 (41) | 1 | BK |
569729 | 14 (41) | 2 | RD,BK |
569730 | 14 (41) | 2 | RD,RD/BK |
571416 | 12 (65) | 2 | RD,BK |
591433 | 10 (104) | 1 | BK |
Revision: 1.000.004
Updated On: Oct. 21, 2024, 8:55 p.m. UTC