SPEC 47322
3/C CU 5KV Type SHD-GC RHINOSHIELDTM CPE Mining Cable 90°C. CSA - MSHA Approved
Flexible Copper conductors, EPR 100% Insulation Level, Cu/Nylon Braid Shield, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

Construction:
- Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
- Separator Tape:Semi-conducting tape applied between the conductor and insulation to facilitate stripping
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:Ethylene Propylene Rubber (EPR) 100% Insulation Level
- Insulation Braid Shield:Semi-conducting SBR tape applied to the phase insulation with a 50% overlap, adhesive side up. Tin coated, soft drawn, annealed, copper braid shield (60% minimum coverage), combined with color coded nylon (black, white, red) with a 40% maximum coverage
- Ground Conductors:Two uninsulated, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
- Filler:Filler as needed to make round
- Ground Check Conductor:Tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172 with yellow, high strength, polypropylene insulation
- Reinforcement:Reinforcing twine applied between the two jacket layers
- Inner Jacket:Black, mold cured, extra heavy-duty modified integral fill flame resistant, thermosetting Chlorinated Polyethylene
- Outer Jacket:Black, mold cured, extra heavy-duty, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Other colors available
- Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)
Applications and Features:
RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an excellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
Specifications:
Sample Print Legend:
SOUTHWIRE® RHINO{TM} BRAND CABLE XXX AWG CU 3/C EPR TYPE SHD-GC 5000V TC-ER -50°C 90°C SUN RES {CSA} LL90458 FT1 FT4 FT5 P-07-KA-140005-MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Ground Check Size | Inner Jacket Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | No. x AWG | AWG | mil | mil | inch | lb/1000ft | ||
599538 | 500 | 3 | 1221 | 0.900 | 125 | 1.188 | 2 x 4/0 | 6 | 120 | 185 | 3.356 | 8833 | RD |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp |
500 | 0.024 | 0.034 | 0.026 | 3420 | 26.8 | 536 |
* Ampacities based upon ICEA S-75-381 Table H-1.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.008
Updated On: Dec. 31, 2024, 11:08 p.m. UTC