SPEC 60448
LITE-WHIP Pre-Assembled Steel Flex Fixture Whips
Interlocked Steel Armor with Factory Installed Conductors.
Factory Installed Lock-nut or Snap-in Fittings. 600 Volts.
Sizes 18 and 16 AWG Copper TFN or TFFN Conductors.
Sizes 14 and 12 AWG Copper THHN/THWN Conductors.
Green Insulated Copper Grounding Conductor.
Construction:
- Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Green insulated copper ground
- Binder: Binder tape bearing the print legend is wrapped around the cable assembly
- Connector:Zinc die-cast locknut or snap-in connector
- Armor:Steel Interlocked Armor
Applications and Features:
Southwire ULTRA_WHIP Modular Cable Assemblies are suitable for use as follows:
Listed under the Wiring Assemblies (QQYZ) category. Complies with NEC Article 356 Complies with UL Standard 1660 Complies with CSA Standard C22.2 No. 227.2 Fittings comply with UL Standard 514B, CSA Standard C22.2 No. 18 and NEMA FB-1
Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups Resistant to rust, cracks and separation. Non-metallic raceway is non-conducting. Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.
Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
Specifications:
Sample Print Legend:
SOUTHWIRE ULTRATITE{R} LIQUID-TIGHT FLEXIBLE NONMETALLIC CONDUIT TYPE B XX" (XX) {UL}-{CSA} 80{D}C DRY 60{D}C WET 60{D}C OIL RES OUTDOOR DIR / BUR IN US SR
Lock-nut FIttings with Solid THHN/THWN or TFN Conductors
Part Number | Size AWG | Cond. Num | Solid/Stranded | Carton Package Quantity / Weight | Barrel Package Quantity / Weight |
---|---|---|---|---|---|
LWL183 | 18 | 3 | Solid | 30 Units / 23 lbs | 100 Units / 80 lbs |
LWL184 | 18 | 4 | Solid | 30 Units / 24 lbs | 100 Units / 84 lbs |
LWL143 | 14 | 3 | Solid | 30 Units / 25 lbs | 100 Units / 85 lbs |
LWL144 | 14 | 4 | Solid | 30 Units / 26 lbs | 100 Units / 90 lbs |
LWL123 | 12 | 3 | Solid | 30 Units / 30 lbs | 100 Units / 95 lbs |
Snap-in Fittings with Solid THHN/THWN or TFN Conductors
Part Number | Size AWG | Cond. Num | Solid/Stranded | Carton Package Quantity / Weight | Barrel Package Quantity / Weight |
---|---|---|---|---|---|
LWS183 | 18 | 3 | Solid | 30 Units / 23 lbs | 100 Units / 80 lbs |
LWS184 | 18 | 4 | Solid | 30 Units / 24 lbs | 100 Units / 84 lbs |
LWS143 | 14 | 3 | Solid | 30 Units / 25 lbs | 100 Units / 85 lbs |
LWS144 | 14 | 4 | Solid | 30 Units / 26 lbs | 100 Units / 90 lbs |
LWS123 | 12 | 3 | Solid | 30 Units / 30 lbs | 100 Units / 95 lbs |
Snap-in FIttings with Stranded THHN/THWN or TFFN Conductors
Part Number | Size AWG | Cond. Num | Solid/Stranded | Carton Package Quantity / Weight | Barrel Package Quantity / Weight |
---|---|---|---|---|---|
LWS183S | 18 | 3 | Stranded | 30 Units / 23 lbs | 100 Units / 80 lbs |
LWS184S | 18 | 4 | Stranded | 30 Units / 24 lbs | 100 Units / 84 lbs |
LWS143S | 14 | 3 | Stranded | 30 Units / 25 lbs | 100 Units / 85 lbs |
LWS144S | 14 | 4 | Stranded | 30 Units / 26 lbs | 100 Units / 90 lbs |
LWS123S | 12 | 3 | Stranded | 30 Units / 30 lbs | 100 Units / 95 lbs |
Revision: 1.000.059
Updated On: Dec. 19, 2024, 1:07 p.m. UTC