SPEC 60447
ULTRA-WHIP Non Metallic Modular Cable Assembly
14 AWG through 10 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Non Metallic Includes UL Listed Fittings and Prepared Cable Ends.

Construction:
- Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Green insulated copper ground
- Connector:Straight - 90º fittings.
- Conduit:Highly flexible extruded polyvinyl chloride PVC
Applications and Features:
Southwire ULTRA_WHIP Modular Cable Assemblies are suitable for use as follows:
Listed under the Wiring Assemblies (QQYZ) category. Complies with NEC Article 356 Complies with UL Standard 1660 Complies with CSA Standard C22.2 No. 227.2 Fittings comply with UL Standard 514B, CSA Standard C22.2 No. 18 and NEMA FB-1
Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
Complete assembly delivered from the factory ready to install. Includes 12" wire leads at each end and LFNC-B Fittings for easy and hassle-free hook-ups Resistant to rust, cracks and separation. Non-metallic raceway is non-conducting. Commonly used for connecting air conditioners, pumps, motors, compressors, swimming pool equipment and similar equipment.
Southwire ULTRA_WHIP Modular Cable Assemblies Application and Features:
Specifications:
Sample Print Legend:
SOUTHWIRE ULTRATITE{R} LIQUID-TIGHT FLEXIBLE NONMETALLIC CONDUIT TYPE B XX" (XX) {UL}-{CSA} 80{D}C DRY 60{D}C WET 60{D}C OIL RES OUTDOOR DIR / BUR IN US SR
Whip Assemblies
Stock Code | Trade Size | Size AWG | Cond. Num | Solid/Stranded | Color | Length ft | Fitting |
551894 | 1/2" | 10 | 3 | Stranded | BK, RD, GN | 6 | Straight |
553112 | 1/2" | 10 | 3 | Stranded | BK, RD, GN | 4 | Straight |
571757 | 1/2" | 10 | 4 | Stranded | BK, RD, WE, GN | 6 | Straight |
647365 | 1/2" | 10 | 3 | Solid | BK, RD, GN | 6 | Straight |
571758 | 3/4" | 8 | 4 | Stranded | BK, RD, WE, GN | 6 | Straight - 90º |
551893 | 3/4" | 8 | 3 | Stranded | BK, RD, GN | 6 | Straight - 90º |
556553 | 3/4" | 8 | 3 | Stranded | BK, RD, GN | 6 | Straight |
553114 | 3/4" | 8 | 3 | Stranded | BK, RD, GN | 4 | Straight |
580045 | 1/2" | 6 | Straight - 90º | ||||
580046 | 3/4" | 6 | Straight - 90º |
Revision: 1.000.012
Updated On: June 17, 2025, 4:26 p.m. UTC