SPEC 60442
LITE-WHIP Pre-Assembled Steel Flex Fixture Whips
14 AWG through 10 AWG THHN/THWN Insulated Singles. Green Insulated Ground. UL Listed. 600 Volts. Rated VW-1. Steel Interlocked Armor. Includes UL Listed Fittings and Prepared Cable Ends.

Construction:
- Conductor:Class B compressed stranded copper per ASTM B3 and ASTM B8
- Insulation:All phases are insulated with Polyvinyl Chloride with Nylon Sheath Type THHN/THWN
- Ground: Green insulated copper ground
- Binder:Binder tape bearing the print legend is wrapped around the cable assembly
- Connector:Zinc die-cast locknut or snap-in connector
- Armor:Steel Interlocked Armor
Applications and Features:
Southwire EZ QUICK™ Modular Cable Assemblies are suitable for use as follows:
Branch, feeder and service power distribution in commercial, industrial, institutional, and multi-residential buildings. Fished or embedded in plaster. Concealed or exposed installations. Environmental air-handling spaces per NEC 300.22 (C). Places of Assembly per NEC 518.4 and theaters per NEC 520.5. Installation in cable tray and approved raceways. Under raised floors for information technology equipment conductors and cables per NEC 645.5(D) & 645.5(D)(2) Class I Div. 2, Class II Div 2, & Class III Div. 1 Hazardous Locations.
Southwire EZ QUICK™ Modular Cable Assemblies - meets or exceeds the following requirements:
UL Online Product Guide Info - Metal-Clad Cable (PJAZ) ( www.ul.com ) Federal Specification A-A59544 (formerly J-C-30B) NFPA 70 (National Electrical Code), Article 330 Listed for use in UL 1, 2 and 3 Hour Through Penetration Firestop Systems REACH/RoHS-2 (Chemical Limit) Compliant
Southwire EZ QUICK™ Modular Cable Assemblies Features:
Reduces installation costs up to 50% over pipe and wire. Lightweight aluminum armor--as much as 45% lighter than steel MC Cable. Better grounding performance than Type AC Pre-cut lengths eliminate on-site preparation and save installation and clean up time. Pre-stripped conductors increase jobsite safety UL Listed snap-in fittings applied to each end UL Classified 1, 2, and 3 hour Through Penetration Firestop Systems: W-J-3037, W-L-3110, W-L-3113, W-L-3117, W-L-3120, W-L-3121, W-L-3160, C-AJ-3115, C-AJ-3140, C-AJ-3142, C-AJ-3145, C-AJ-3173, C-AJ-3202, C-AJ-4065, C-AJ-4066, F-C-3038. Cable reverse wound on reel for ease of pulling and installation. When pulling from coils, pull from inside to ensure ease of installation. Anti-short bushings are not required for use with MC cable per the NEC and UL
Southwire EZ QUICK™ Modular Cable Assemblies - meets or exceeds the following requirements:
Southwire EZ QUICK™ Modular Cable Assemblies Features:
Specifications:
Sample Print Legend:
XX-X CU THHN BLACK/WHITE STEEL AC EZ QUICK WHIP XX'
Whip Assemblies
| Stock Code | Alt. Stock Code | Trade Size | Size AWG | Cond. Num | Solid/Stranded | Color | Length ft | Connector Type |
|---|---|---|---|---|---|---|---|---|
| 552923 | LWL183 | 3/8" | 18 | 3 | Solid | BK, WE, GN | 6 | Locknut |
| 552930 | LWS183 | 3/8" | 18 | 3 | Solid | BK, WE, GN | 6 | Snap-in |
| 552926 | LWS183S | 3/8" | 18 | 3 | Stranded | BK, WE, GN | 6 | Snap-in |
| 552924 | LWL184 | 3/8" | 18 | 4 | Solid | BK, WE, RD, GN | 6 | Locknut |
| 552931 | LWS184 | 3/8" | 18 | 4 | Solid | BK, WE, RD, GN | 6 | Snap-in |
| 552949 | 3/8" | 14 | 2 | Solid | BK, WE | 6 | Locknut | |
| 552951 | 3/8" | 14 | 2 | Stranded | BK, WE | 6 | Locknut | |
| 552920 | LWL143 | 3/8" | 14 | 3 | Solid | BK, WE, GN | 6 | Locknut |
| 550824 | LWS143 | 3/8" | 14 | 3 | Solid | BK, WE, GN | 6 | Snap-in |
| 552938 | 3/8" | 14 | 3 | Stranded | BK, WE, GN | 6 | Locknut | |
| 552929 | LWS143S | 3/8" | 14 | 3 | Stranded | BK, WE, GN | 6 | Snap-in |
| 552925 | LWL144 | 3/8" | 14 | 4 | Solid | BK, WE, RD, GN | 6 | Locknut |
| 552933 | LWS144 | 3/8" | 14 | 4 | Solid | BK, WE, RD, GN | 6 | Snap-in |
| LWS144S | 3/8" | 14 | 4 | Stranded | BK, WE, RD, GN | 6 | Snap-in | |
| 552939 | 3/8" | 14 | 4 | Stranded | BK, WE, RD, GN | 6 | Locknut | |
| 675684 | 1/2" | 14 | 5 | Solid | BK, WE, PE, GY, GN | 6 | Snap-in | |
| 665866 | 1/2" | 12 | 3 | Stranded | BN, GY, GN | 6 | Snap-in | |
| 665867 | 1/2" | 12 | 3 | Stranded | OE, GY, GN | 6 | Snap-in | |
| LWS123 | 3/8" | 12 | 3 | Solid | BK, WE, GN | 6 | Snap-in | |
| 552911 | LWL123 | 3/8" | 12 | 3 | Solid | BK, WE, GN | 6 | Locknut |
| 552940 | 3/8" | 12 | 3 | Stranded | BK, WE, GN | 6 | Locknut | |
| 671967 | 3/8" | 12 | 3 | Stranded | YW, GY, GN | 6 | Locknut | |
| 671968 | 3/8" | 12 | 3 | Stranded | PE, GY, GN | 6 | Locknut | |
| 671969 | 3/8" | 12 | 3 | Stranded | BN, GY, GN | 6 | Locknut | |
| 552929 | LWS123S | 3/8" | 12 | 3 | Stranded | YW, GY, GN | 6 | Snap-in |
| 678764 | 3/8" | 12 | 3 | Stranded | PE, GY, GN | 6 | Snap-in | |
| 678765 | 3/8" | 12 | 3 | Stranded | BN, GY, GN | 6 | Snap-in | |
| Note: Conductor number includes ground |
Revision: 1.000.061
Updated On: Sept. 18, 2025, 9:53 p.m. UTC

