SPEC 46469
CU Compressed 15kV NLEPR Insulation 133% IL AIA Black CPE Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
3 Conductor, 220 Mils No Lead Ethylene Propylene Rubber NL EPR, 133% Insulation Level, Tape Shield, Polyvinyl Chloride (PVC) Inner Jacket, Aluminum Interlocked Armor (AIA), Thermoplastic Chlorinated Polyethylene (CPE) Jacket. Silicone Free

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber NL EPR 133% insulation level
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase conductor. Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
- Filler:Wax paper filler
- Binder:Polypropylene tape
- Inner Jacket:Polyvinyl Chloride PVC inner jacket
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Black Thermoplastic Chlorinated Polyethylene (CPE) Jacket.
Applications and Features:
Southwire’s 15KV Teck type cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./ FT maximum sidewall pressure. The ground is sized to equal 50% of the phase conductor. Silicone free cable.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE{R} POWER CABLE {UL} 3/C XXX KCMIL CU 220 MILS NL-EPR 15KV 133% INS LEVEL 25%TS GW 3 X X AWG CU MV-105 OR MC FOR CT USE FT4 -40{D}C SUN. RES. FOR DIRECT BURIAL {NESC}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Ground | Inner Jacket Thickness | Diameter Over armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | inch | No. x AWG | mil | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | |
668660 | 2/0 | 19 | 0.405 | 0.884 | 0.944 | 3x6 | 60 | 2.536 | 75 | 2.694 | 1721 | 3878 | 3194 | 18.9 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2/0 | 0.081 | 0.102 | 0.035 | 0.042 | 0.472 + j0.412 | 0.102 + j0.042 | 2952 | 220/235 | 245/275 |
* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.006
Updated On: Dec. 31, 2024, 11:08 p.m. UTC