SPEC 10020
Aluminum AlumaFlex® Silicone-Free RHH/RHW/USE-2
600 Volts. Underground Service Entrance Cable. AlumaFlex® Brand Aluminum Alloy (AA-8176) Conductor. Cross-linked Polyethylene (XLP) Insulation. High Heat, Moisture, and Sunlight Resistant. Rated SIS in sizes 6 – 4/0 AWG.
Construction:
- Conductor:Class B compact stranded bare aluminum per ASTM B800 and ASTM B801
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2 Silicone-Free
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E32071 {UL} XXX AWG COMPACT AL. --- {ALUMAFLEX}® AA8176 TYPE USE-2 OR RHH OR RHW-2 OR SIS XXX MILS XLP 600 VOLTS
Table 1 – Weights and Measurements
Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
1000 | 1 | 61 | 1.060 | 110 | 1.412 | 941 | 1489 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
1000 | 1 | 7.1 | 6000 | 0.017 | 0.025 | 0.037 | 445 | 500 |
† Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Stock Code Colors
Size | Black | Brown | White | Green |
---|---|---|---|---|
6 | 272799 | 301572 | ||
4 | 272807 | 334680 | ||
2 | 272823 | 575240 | ||
1 | 272831 | |||
1/0 | 272849 | |||
2/0 | 272856 | |||
3/0 | 272864 | |||
4/0 | 272872 | |||
250 | 272880 | |||
300 | 272898 | |||
350 | 272906 | 576086 | ||
400 | 272914 | |||
500 | 272922 | 560674 | ||
600 | 272930 | |||
700 | 596530 | |||
750 | 272955 |
Revision: 1.000.002
Updated On: March 21, 2024, 12:27 p.m. UTC