SPEC 10097
CU 600V PVC Insulation PVC Jacket Mini Split Type THWN
CU 600V PVC Insulation PVC Jacket Mini Split Type THWN Rated at 75ºC Wet 90ºC Dry
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC10097.png)
Construction:
- Conductor:Solid or stranded bare copper per ASTM B3 or B8
- Insulation:Polyvinyl Chloride PVC with Nylon sheath
- Filler:Polypropylene filler
- Binder:Polyester flat thread binder tape
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free - VW-1 Rated.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} E75755 {UL} XX AWG (X.XX{mm2}) CU 7 CDRS TYPE TC-ER-JP THHN OR THWN CDRS 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS {NOM}-ANCE
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Color | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |||||
16 AWG | |||||||||||||||||||
585835◊ | 16 | 3 | 26 | BK, RD, WE, GN | 20 | 1 x 16 | 45 | 0.343 | 32 | 72 | 4.487 | 5.406 | 0.033 | 1.4 | - | 18 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.024
Updated On: July 3, 2024, 9:53 p.m. UTC