SPEC 10091
CU 300V HVAC Wire Unshielded Thermostat Plenum Rated
CU 300V HDPE Insulation CMP/CL2P PVC Jacket Power Limited Unshielded Thermostat Wire Plenum Rated 75ºC

Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Polyvinyl Chloride PVC
- Rip Cord:Rip cord for ease of jacket strip ability
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket in White
Applications and Features:
Thermostat Wire is a class 2 power-limited circuit cable for use in thermostat control applications from floor to floor and up access shafts without conduit
300 Voltage ETL Listed Meets UL 444 Type CMP ETL Listed Meets UL 1424 ETL Listed Meets UL 13 Type CL2P/li> CSA FT6
Specifications:
Sample Print Legend:
BARON WIRE 55504 18 AWG X/C C{ETL}US MASTER-DESIGN TYPE CMP/CL2P 75{D}C BAROPLEN -- TYPE CMP FT6 -- {MM/DD/YY} {HH:MM}
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insulation Color | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Min Bending Radius | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | ||||||||
18 AWG | |||||||||||||||||||
55502◊ | 18 | 2 | Solid | 0.040 | BK, RD | 5 | 15 | 0.144 | 10 | 16 | 6.669 | 8.035 | 0.6 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.021
Updated On: Dec. 31, 2024, 11:06 p.m. UTC