SPEC 51034
Flexible Hook-Up Wire/Appliance Wire Style 1061/M16878 "Type B"
80°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring in electric bookkeeping, accounting, time-recording machines, or electronic equipment within a chassis or protected from mechanical injury.
AWM Style 1061: 80°C Dry, 300V AWM I A/B: 105°C Dry, 600V M16878 Type B: 105°C Dry, 600V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 1061 80C 300V VW-1 --- 156205 {CSA} AWM I A/B 80C 300V FT1 SR PVC --- M16878/1BJ 600V 105C TYPE B SW
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
AWM | |||||||||||||||||||
F24001 | 24 | 7 | TCu | 0.022 | 9 | 0.045 | 1 | 26.100 | 26.883 | ||||||||||
F22014 | 22 | 7 | TCu | 0.028 | 9 | 0.051 | 2 | 16.400 | 16.520 | ||||||||||
F20059 | 20 | 10 | TCu | 0.037 | 9 | 0.058 | 4 | 11.319 | 13.638 | ||||||||||
F18032 | 18 | 16 | TCu | 0.044 | 9 | 0.067 | 6 | 7.148 | 8.613 | ||||||||||
F16024 | 16 | 26 | TCu | 0.059 | 9 | 0.078 | 9 | 4.487 | 5.406 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.044
Updated On: July 3, 2024, 10:13 p.m. UTC
Ampacity