SPEC 51013
Flexible Hook-Up Wire/Appliance Wire Styles 1011/1015/1230/1335/1032
105°C Dry. 75°C Moisture Resistant. 600/1000 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC51013.png)
Construction:
- Conductor:Class K, stranded bare or tinned copper per ASTM B3 or B33 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.
AWM Style 1011: 80°C Dry, 600V AWM Style 1015: 105°C Dry, 600V AWM Style 1230: 105°C Dry, 60°C Wet, 600V AWM Style 1335: 90°C Dry, 60°C Wet/Oil, 600V AWM Style 1032: 90°C Dry, 1000V THHW: 90°C Dry, 75°C Wet, 14 - 10 AWG, 600V Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 22 - 10 AWG, 600V BC-5W2: 105°C Dry, 75°C Wet, 16 - 10 AWG, 600V TEW: 105°C Dry, 22 - 10 AWG, 600V AWM I A/B: 105°C Dry, 22 - 10 AWG, 600V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
22 - 18 AWG:
XX AWG (XX{mm2}) E51583 {UL} MTW OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
16 AWG:
XX AWG (XX{mm2}) E69567 {UL} BC-5W2 OR MTW FLEXING OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
14-10 AWG:
XX AWG (XX{mm2}) E69567 {UL} BC-5W2 OR MTW FLEXING OR THHW OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA}TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
XX AWG (XX{mm2}) E51583 {UL} MTW OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
16 AWG:
XX AWG (XX{mm2}) E69567 {UL} BC-5W2 OR MTW FLEXING OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
14-10 AWG:
XX AWG (XX{mm2}) E69567 {UL} BC-5W2 OR MTW FLEXING OR THHW OR AWM 1011/1015/1230/1335 600V OR 1032 1000V MOISTURE RESISTANT VW-1 -- 156205 {CSA}TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | ||||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F22027 | 22 | 7 | TCu | 0.028 | 30 | 0.091 | 5 | 16.400 | 16.890 | ||||||||||
F22023 | 22 | 7 | Cu | 0.028 | 30 | 0.091 | 5 | 16.400 | 16.890 | ||||||||||
F20037 | 20 | 10 | TCu | 0.037 | 30 | 0.099 | 7 | 11.319 | 13.638 | ||||||||||
F20033 | 20 | 10 | Cu | 0.037 | 30 | 0.099 | 6 | 11.319 | 13.638 | ||||||||||
F18054 | 18 | 16 | TCu | 0.044 | 30 | 0.106 | 9 | 7.148 | 8.613 | ||||||||||
F18043 | 18 | 16 | Cu | 0.044 | 30 | 0.106 | 9 | 7.148 | 8.613 | ||||||||||
F16032 | 16 | 26 | TCu | 0.059 | 30 | 0.117 | 12 | 4.487 | 5.406 | ||||||||||
F16027 | 16 | 26 | Cu | 0.059 | 30 | 0.117 | 12 | 4.487 | 5.406 | ||||||||||
F14037 | 14 | 41 | TCu | 0.073 | 30 | 0.132 | 18 | 2.814 | 3.391 | ||||||||||
F14032 | 14 | 41 | Cu | 0.073 | 30 | 0.132 | 18 | 2.814 | 3.391 | ||||||||||
F12024 | 12 | 65 | TCu | 0.094 | 30 | 0.151 | 26 | 1.774 | 2.137 | ||||||||||
F12022 | 12 | 65 | Cu | 0.094 | 30 | 0.151 | 26 | 1.774 | 2.137 | ||||||||||
F10012 | 10 | 105 | TCu | 0.117 | 30 | 0.175 | 40 | 1.111 | 1.339 | ||||||||||
F10010 | 10 | 105 | Cu | 0.117 | 30 | 0.175 | 40 | 1.111 | 1.339 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.032
Updated On: July 3, 2024, 10:13 p.m. UTC
Ampacity