SPEC 50052
Southwire® High-Voltage ISO Battery Cable Thick Wall 125°C 1000VAC/1500VDC
125°C. 1000 Volts AC or 1500 Volts DC. Standard and Flexible Stranded Copper Conductor. XLPO Insulation.

Construction:
- Conductor: Standard and flexible stranded soft-drawn bare copper
- Separator: Polypropylene Tape
- Insulation: Cross Linked Polyolefin (XLPO)
Applications and Features:
Southwire’s High-Voltage Battery Cable is designed for Electric Vehicle (EV) battery systems, commonly used to connect the charging port and the battery, the battery inter-wiring, the battery, the engine, and several other electrical components. It is ISO Certified and manufactured using continuous vulcanization (CV) cured and flexible XLPO insulation. These products are developed and manufactured in America. Rated for -40° C to 125° C operating temperature.
Specifications:
Table 1 - Weights and Measurements
| Stock Number | Conductor Size | Conductor Strands | Insulation Thickness | Overall Diameter | Nominal Weight |
|---|---|---|---|---|---|
| mm² | Strands | mm | mm | kg/km | |
| EB502530 | 50 | 722 | 1.54 | 12.50 | 506 |
| EB502540 | 50 | 1615 | 1.55 | 12.55 | 520 |
| EB702530 | 70 | 1064 | 1.63 | 14.50 | 712 |
| EB502540 | 70 | 2147 | 1.63 | 14.50 | 712 |
Revision: 1.000.008
Updated On: Dec. 31, 2024, 11:08 p.m. UTC
