SPEC 53018
Flexible Hook-Up Wire/Appliance Wire Styles 3499
150°C 7500 Volts. Flexible Stranded Tinned Copper Conductor. XLPE Insulation.

Construction:
- Conductor:Flexible stranded tinned copper. Bare copper available upon request
- Conductor Separator:Mylar
- Insulation:Black Cross-Linked Polyethylene (XLPE)
Applications and Features:
Designed for Internal Wiring Appliances, where no flexing occurs, either after installation or during servicing.
AWM Style 3499: 150°C/7500V
Specifications:
Sample Print Legend:
XX AWG (XX.XXmm2) E57498 (RU) AWM 3499 150C 7500V -- MADE IN USA
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
| AWM | |||||||||||||||||||
| F4T027 | 4/0 | 1 | 259 | 0.565 | 135 | 0.854 | 861 | 0.055 | 0.067 | ||||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.006
Updated On: Feb. 16, 2026, 9:32 p.m. UTC
Ampacity


