SPEC 53002
SIS/XHHW-2 VW-1
90°C Wet/Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.

Construction:
- Conductor:Flexible stranded tinned copper. Bare copper available upon request
- Insulation:Cross Linked Polyethylene (XLPE). All colors available
Applications and Features:
Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310.
SIS: 90°C Dry, 600V XHHW-2: 90°C Dry, 90°C Wet, 1000V RW90: 90°C Dry, 90°C Wet, 8 - 4/0 AWG 600V
Rated for Oil Res II, Gasoline Res II, VW-1, FT1, FT2 or FT4 (8 AWG and larger), and -40°C Cold Bend
Rated for Oil Res II, Gasoline Res II, VW-1, FT1, FT2 or FT4 (8 AWG and larger), and -40°C Cold Bend
Specifications:
Sample Print Legend:
14 - 10 AWG
XX AWG (XXmm2) CLASS K E30117 (UL) XHHW-2 SR PRII GRII OR SIS 90C 1000V VW-1 -- 156205 CSA SIS 90C 600V -40C FT1 FT2 VW-1
8 - 4/0 AWG
XX AWG (XXmm2) E30117 (UL) XHHW-2 SR PRII GRII OR SIS 90C 1000V VW-1 -- 156205 CSA RW90 90C DRY/90C WET 600V PRI -40C FT1 FT4 OR SIS 90C 600V -40C FT1 FT2 VW-1
XX AWG (XXmm2) CLASS K E30117 (UL) XHHW-2 SR PRII GRII OR SIS 90C 1000V VW-1 -- 156205 CSA SIS 90C 600V -40C FT1 FT2 VW-1
8 - 4/0 AWG
XX AWG (XXmm2) E30117 (UL) XHHW-2 SR PRII GRII OR SIS 90C 1000V VW-1 -- 156205 CSA RW90 90C DRY/90C WET 600V PRI -40C FT1 FT4 OR SIS 90C 600V -40C FT1 FT2 VW-1
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | ||||||||||||
| XHHW-2 / SIS / RW90 | |||||||||||||||||||
| 18802 | 2 | 1 | 133 | 0.290 | 45 | 0.388 | 241 | 0.172 | |||||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.058
Updated On: Dec. 31, 2024, 11:08 p.m. UTC
Ampacity


