SPEC 50045
General Purpose Automotive Battery Cable (SGT)
80°C or 105°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. PVC Insulation.
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC50045.png)
Construction:
- Conductor:Flexible stranded bare copper. Tinned copper available upon request
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Battery cables intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less. Can be used in harnesses made for all types of surface vehicles. Resistant to flame, ozone, hot water, abrasion, automotive fluids, temperature humidity cycling. 600 - 1000 Volt rated designs may be available upon special order.
Specifications:
Sample Print Legend:
CF XX AWG SAE J1127 TYPE SGT XXC
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
SGT | |||||||||||||||||||
F04022 | 4 | 1 | 133 | 0.235 | 73 | 0.356 | 167 | 0.274 | 0.330 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*Rated 105°C
Revision: 1.000.053
Updated On: July 3, 2024, 10:13 p.m. UTC