SPEC 50040
Primary Automotive Lead Wire
125°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Copper Conductor. XLPE Insulation.
Construction:
- Conductor:Flexible stranded bare copper. Tinned copper available upon request
- Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request.
Applications and Features:
Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.GXL - General Purpose SXL - Special Purpose TXL - Thin Wall
Specifications:
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
GXL | |||||||||||||||||||
F18021 | 18 | 1 | 16 | 0.044 | 23 | 0.092 | 8 | 7.148 | 8.613 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
GXL meets Ford ESB-M1L85-A, Chrysler MS-8900
SXL meets Ford ESB-M1L85-A, Chrysler MS-5919
TXL meets Ford ESB-M1L123A, Chrysler MS-8288
SXL meets Ford ESB-M1L85-A, Chrysler MS-5919
TXL meets Ford ESB-M1L123A, Chrysler MS-8288
Revision: 1.000.057
Updated On: July 3, 2024, 10:13 p.m. UTC