SPEC 50030
Thin Wall Primary Automotive Wire (TWP)
80°C. 60 Volts DC or 25 Volts AC. Flexible Stranded Bare Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare copper. Tinned Copper available upon request
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Intended for use at nominal system voltage of 60 Volts DC (25 Volts AC) or less in surface vehicle electrical systems.
Specifications:
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
TWP | |||||||||||||||||||
F12038 | 12 | 1 | 19 | 0.094 | 16 | 0.126 | 22 | 1.774 | 2.137 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.053
Updated On: July 3, 2024, 10:13 p.m. UTC