SPEC 53015
Flexible Hook-Up Wire/Appliance Wire Styles 3340/3374
125°C Dry Flexing/150°C Dry Non Flexing. 600 Volts. Flexible Stranded Tinned Copper Conductor. XLPE Insulation.

Construction:
- Conductor:Flexible stranded tinned copper per ASTM B33 and B173 or B174 (bare copper available upon request)
- Conductor Separator:Paper separator (for sizes 6 AWG and larger)
- Insulation:Black Cross-Linked Polyethylene (XLPE)
Applications and Features:
Designed for motor leads and internal wiring of appliance where exposed to temperatures not exceeding 125°C. Where no flexing occurs either after installation or during servicing, temperatures not to exceed 150°C.
AWM Style 3340: 125°C Dry AWM Style 3374: 125°C Dry CL1503: 150°C Dry AWM I A/B: 125°C Dry
Rated for FT2
Rated for FT2
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 3340 OR 3374 125°C(FLEX)/150°C(NO-FLEX) 600V -- 156205 {CSA} CL1503 150°C 600V OR AWM I A/B 125°C 600V FT2 -- MADE IN USA
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
| AWM | |||||||||||||||||||
| F02015 | 2 | 1 | 133 | 0.290 | 90 | 0.465 | 344 | 0.172 | 0.207 | ||||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.059
Updated On: Oct. 21, 2025, 2:08 p.m. UTC
Ampacity


