SPEC 53010
Flexible Hook-Up Wire/Appliance Wire Styles 3271/3289/3321/3505
150°C Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.
Construction:
- Conductor:Flexible stranded tinned copper per ASTM B33
- Insulation:Irradiated Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request
Applications and Features:
Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.
AWM Style 3271: 125°C Dry AWM Style 3289: 150°C Dry AWM Style 3321: 150°C Dry AWM Style 3505: 150°C Dry CL1503: 150°C Dry AWM I A/B: 150°C Dry
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 3289/3505/3321 150°C OR 3271 125°C 600V IRR-XLPE -- 156205 CSA CL1503 150°C 600V OR AWM I A/B 150°C 600V
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
AWM | |||||||||||||||||||
F01018 | 1 | 1 | 259 | TCu | 0.300 | 30 | 0.536 | 269 | 0.137 | 0.164 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.049
Updated On: July 3, 2024, 10:13 p.m. UTC