SPEC 53005
Flexible Hook-Up Wire/Appliance Wire Style 3321
150°C Dry. 600 Volts. Flexible Stranded Copper Conductor. XLPE Insulation.
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC53005.png)
Construction:
- Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
- Insulation:Cross Linked Polyethylene (XLPE). All colors available; Stripes available upon request
Applications and Features:
Designed for use as internal wiring of electrical equipment, control panels, and appliances or for use as motor leads where not subject to movement or mechanical damage.
AWM Style 3271: 125°C Dry AWM Style 3289: 150°C Dry AWM Style 3321: 150°C Dry AWM Style 3505: 150°C Dry CL1503: 150°C Dry AWM I A: 150°C Dry
Rated for FT1
Rated for FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 3289/3321/3505 150C OR 3271 125C 600V AC 750V DC -- 156205 {CSA} CL1503 150C 600V OR AWM I A 150C 600V FT1 -- MADE IN USA
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
AWM | |||||||||||||||||||
F12029 | 12 | 1 | 65 | TCu | 0.094 | 30 | 0.155 | 27 | 1.774 | 2.137 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.044
Updated On: July 3, 2024, 10:13 p.m. UTC