SPEC 51023
Flexible Hook-Up Wire/Appliance Wire Styles 1028/1231
105°C Dry. 600 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
Construction:
- Conductor:Flexible stranded bare or tinned copper per ASTM B3 or B33
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
Designed for internal wiring of electrical equipment, control panels, appliances, and ground for use on industrial plan floor. For use as permitted by National Electrical Code® Article 310, NFPA 70, and in boat wiring in accordance with 33 CFR 183.425-435.
AWM Style 1028: 105°C Dry, 600V AWM Style 1231: 105°C Dry, 60°C Wet, 600V Machine Tool Wiring (MTW): 90°C Dry, 60°C Wet/Oil, 600V TEW: 105°C Dry, 600V AWM I A/B: 105°C Dry, 600V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E51583 {UL} MTW OR AWM 1028 OR 1231 600V VW-1 --- 156205 {CSA} TEW 105C 600V FT1 OR AWM I A/B 105C 600V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
MTW/AWM/TEW | |||||||||||||||||||
F10030 | 10 | 1 | 19 | TCu | 0.117 | 45 | 0.207 | 45 | 1.040 | 1.253 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.038
Updated On: July 3, 2024, 10:13 p.m. UTC