SPEC 51010
Flexible Hook-Up Wire/Appliance Wire Styles 1007/1569 or 1581/1589
80°C or 105°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.

Construction:
- Conductor:Class K, stranded bare copper or tinned copper per ASTM B3 or B8 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
For us in internal wiring of appliances or electronic equipment where not subject to movement or mechanical damage.
AWM Style 1007: 80°C Dry, 300V. 24 - 16 AWG AWM Style 1569: 105°C Dry, 300V TR-64: 90°C Dry. 24 - 14 AWG AWM I A/B: 105°C Dry, 300V AWM Style 1581: 80ºC Dry, 300V. 14 - 10 AWG Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
24 - 16 AWG:
XX AWG (XX{mm2}) E57498 {RU} AWM 1569 105C OR 1007 80C 300V VW-1 -- 156205 {CSA} TR-64 90°C FT1 OR AWM I A/B 105C 300V FT1
14 AWG:
14 AWG (2.08mm2) E57498 {RU} AWM 1569 105C OR 1581 80C 300V VW-1 -- 156205 {CSA} TR-64 90C FT1 OR AMW I A/B 105C 300V FT1
12 - 10 AWG:
XX AWG (XXmm2) E57498 {RU} 1569 105C OR 1581 80C 300V VW-1 -- 156205 {CSA} AWM I A/B 105C 300V FT1
XX AWG (XX{mm2}) E57498 {RU} AWM 1569 105C OR 1007 80C 300V VW-1 -- 156205 {CSA} TR-64 90°C FT1 OR AWM I A/B 105C 300V FT1
14 AWG:
14 AWG (2.08mm2) E57498 {RU} AWM 1569 105C OR 1581 80C 300V VW-1 -- 156205 {CSA} TR-64 90C FT1 OR AMW I A/B 105C 300V FT1
12 - 10 AWG:
XX AWG (XXmm2) E57498 {RU} 1569 105C OR 1581 80C 300V VW-1 -- 156205 {CSA} AWM I A/B 105C 300V FT1
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
| AWM | |||||||||||||||||||
| F14188 | 14 | 1 | 41 | Cu | 0.073 | 16 | 0.110 | 15 | 2.814 | 3.391 | |||||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.033
Updated On: Jan. 16, 2025, 8:36 p.m. UTC
Ampacity


