SPEC 51010
Flexible Hook-Up Wire/Appliance Wire Styles 1007/1569
80°C or 105°C Dry. 300 Volts. Flexible Stranded Copper Conductor. PVC Insulation.
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC51010.png)
Construction:
- Conductor:Class K, stranded bare copper or tinned copper per ASTM B3 or B8 and B174
- Insulation:Polyvinyl Chloride (PVC). All colors available; Stripes available upon request
Applications and Features:
For us in internal wiring of appliances or electronic equipment where not subject to movement or mechanical damage.
AWM Style 1007: 80°C Dry, 300V AWM Style 1569: 105°C Dry, 300V TR-64: 90°C Dry AWM I A/B: 105°C Dry, 300V
Rated for VW-1 and FT1
Rated for VW-1 and FT1
Specifications:
Sample Print Legend:
XX AWG (XX{mm2}) E57498 {RU} AWM 1569 105C OR 1007 80C 300V VW-1 -- 156205 {CSA} TR-64 90°C FT1 OR AWM I A/B 105C 300V FT1
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Cond. Metal | Diameter Over Cond. | Insul. Thickness | Approx. OD | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | |||||||||||
AWM | |||||||||||||||||||
F18035 | 18 | 1 | 16 | Cu | 0.044 | 15 | 0.079 | 7 | 7.148 | 8.613 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.030
Updated On: July 3, 2024, 10:13 p.m. UTC