SPEC 44074
Southwire® Machine Flex® Power XHHW-2/RW90 1000V
Type XHHW-2 1000 Volts and Type RW90 1000 Volts. Rated 90°C Dry/Wet, -40°C. Flexible Bare Copper Conductors. Cross-Linked Polyethylene (XLPE) Insulation. Rated High-Heat, Flame, Moisture, Gasoline, Oil and Sunlight Resistant.

Construction:
- Conductor: 8 AWG - 4/0 AWG: Class K, Flexible Stranded, Softdrawn Bare Copper. 250 KCMIL - 750 KCMIL; Class I, Flexible Concentric Ropelay Stranded, Softdrawn Bare Copper
- Insulation: Black, Sunlight, Gas & Oil Resistant Cross-Linked Polyethylene (XLPE)
Applications and Features:
Southwire Type XHHW-2 & RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for service, feeders, and branch circuit wiring as specified in the National Electric Code® (NEC) and the Canadian Electrical Code (CEC). XHHW-2 & RW90 conductors may be used at conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. The voltage rating for XHHW-2/RW90 is 1000 volts. Flexible tinned copper stranding allows for ease of installation in locations with limited space, as well as including for use in electrical equipment for industrial facilities with harsh chemical environments, telecommunications applications and data centers.
Specifications:
Sample Print Legend:
8AWG-1AWG
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 OR SIS 600V ---(CSA) LL90458 RW90 1000V SR -40(D)C XLPE ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C VW-1 OR SIS 600V ---(CSA) LL90458 RW90 1000V SR -40(D)C XLPE ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
1/0 AWG-4/0 AWG
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4 OR SIS 600V ---(CSA) LL90458 RW90 1000V TC SR -40(D)C XLPE FT4 ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
250 Kcmil-750 Kcmil
SOUTHWIRE® E30117 (PLANT ID) (UL) (XX AWG) # OF STRANDS STRAND CLASS X XX mm² TYPE XHHW-2 1000V SR PRII GRII 90(D)C DRY OR WET -40(D)C FOR CT USE FT4 ---(CSA) LL90458 RW90 1000V TC SR -40(D)C XLPE FT4 ---(NOM) – ANCE LS ---CE RoHS-2 MADE IN USA --- (MM/DD/YYYY)
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight | Jacket Color |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | |
| 8 | 1 | 168 | 0.153 | 45 | 0.243 | 64 | BK |
| 6 | 1 | 259 | 0.198 | 60 | 0.318 | 110 | BK |
| 4 | 1 | 413 | 0.235 | 60 | 0.355 | 154 | BK |
| 2 | 1 | 651 | 0.302 | 60 | 0.422 | 239 | BK |
| 1 | 1 | 836 | 0.347 | 80 | 0.507 | 312 | BK |
| 1/0 | 1 | 1044 | 0.354 | 80 | 0.514 | 381 | BK |
| 2/0 | 1 | 1254 | 0.4 | 80 | 0.56 | 433 | BK |
| 3/0 | 1 | 1666 | 0.533 | 80 | 0.693 | 601 | BK |
| 4/0 | 1 | 2109 | 0.55 | 80 | 0.71 | 744 | BK |
| 250 | 1 | 627 | 0.605 | 90 | 0.785 | 849 | BK |
| 350 | 1 | 855 | 0.67 | 90 | 0.85 | 1154 | BK |
| 500 | 1 | 1225 | 0.858 | 90 | 1.038 | 1630 | BK |
| 600 | 1 | 1480 | 0.963 | 90 | 1.143 | 1988 | BK |
| 750 | 1 | 1850 | 1.094 | 90 | 1.274 | 2513 | BK |
| 777.7 | 1 | 1924 | 0.966 | 90 | 1.146 | 2375 | BK |
| 1000 | 1 | 2516 | 1.19 | 90 | 1.37 | 3202 | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 60°C | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp | Amp |
| 8 | 0.666 | 0.827 | 0.052 | 132 | 1 | 40 | 50 | 55 |
| 6 | 0.419 | 0.52 | 0.051 | 209 | 1.3 | 55 | 65 | 75 |
| 4 | 0.263 | 0.326 | 0.048 | 333 | 1.4 | 70 | 85 | 95 |
| 2 | 0.167 | 0.207 | 0.045 | 530 | 1.7 | 95 | 115 | 130 |
| 1 | 0.133 | 0.165 | 0.046 | 669 | 2 | 110 | 130 | 145 |
| 1/0 | 0.105 | 0.13 | 0.044 | 844 | 2.1 | 125 | 150 | 170 |
| 2/0 | 0.085 | 0.105 | 0.043 | 1064 | 2.2 | 145 | 175 | 195 |
| 3/0 | 0.067 | 0.083 | 0.042 | 1342 | 2.8 | 165 | 200 | 225 |
| 4/0 | 0.053 | 0.066 | 0.041 | 1692 | 2.8 | 195 | 230 | 260 |
| 250 | 0.045 | 0.056 | 0.041 | 2000 | 3.1 | 215 | 255 | 290 |
| 350 | 0.032 | 0.041 | 0.04 | 2800 | 3.4 | 260 | 310 | 350 |
| 500 | 0.022 | 0.029 | 0.039 | 4000 | 5.2 | 320 | 380 | 430 |
| 600 | 0.018 | 0.024 | 0.039 | 4800 | 5.7 | 350 | 420 | 475 |
| 750 | 0.015 | 0.021 | 0.038 | 6000 | 6.4 | 400 | 475 | 535 |
| 777.7 | 0.015 | 0.021 | 0.038 | 6221 | 5.7 | 400 | 483 | 543 |
| 1000 | 0.011 | 0.016 | 0.037 | 8000 | 6.8 | 455 | 545 | 615 |
† Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
† Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.003
Updated On: April 3, 2026, 6 p.m. UTC




