SPEC 44080
Southwire® RenewaFLEX™ Power Cables for Battery Energy Storage Systems
Single Conductor, Copper, 2000V, XLPE insulation Type RHH/RHW-2, Flexible Power Cable.

Construction:
- Conductor:Sizes 6 - 4/0 AWG: Class K, flexible stranded, bare copper per ASTM B3 and B172.
Sizes 250 - 1000 kcmil: Class I, flexible stranded, bare copper per ASTM B3 and B172. - Insulation: Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in the internal wiring of Battery Energy Storage Systems (BESS), in wet and dry locations, conduits, ducts, troughs, covered trays, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload, and 250°C for short circuit conditions. Gasoline and Oil Resistant. For CT USE sizes 1/0 AWG and larger. Rated 1000 lb/ft maximum sidewall pressure.
Also available in different colors like: black, red, green, brown, yellow, etc.
Also available in different colors like: black, red, green, brown, yellow, etc.
Specifications:
Sample Print Legend:
For 8 - 2 AWG:
{SQFTG} SOUTHWIRE E30117 {UL} XX AWG CU TYPE RHH OR RHW-2 XX MILS XLP PRI/II GRI/II 2000 VOLTS
For 1/0 - 4/0 AWG:
{SQFTG} SOUTHWIRE E30117 {UL} XX AWG CU TYPE RHH OR RHW-2 XX MILS XLP FOR CT USE PRI/II GRI/II 2000 VOLTS
For 250 -1000 kcmil:
{SQFTG} SOUTHWIRE E30117 {UL} XX kcmil CU TYPE RHH OR RHW-2 XX MILS XLP FOR CT USE PRI/II GRI/II 2000 VOLTS
{SQFTG} SOUTHWIRE E30117 {UL} XX AWG CU TYPE RHH OR RHW-2 XX MILS XLP PRI/II GRI/II 2000 VOLTS
For 1/0 - 4/0 AWG:
{SQFTG} SOUTHWIRE E30117 {UL} XX AWG CU TYPE RHH OR RHW-2 XX MILS XLP FOR CT USE PRI/II GRI/II 2000 VOLTS
For 250 -1000 kcmil:
{SQFTG} SOUTHWIRE E30117 {UL} XX kcmil CU TYPE RHH OR RHW-2 XX MILS XLP FOR CT USE PRI/II GRI/II 2000 VOLTS
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||
| 516430 | 777.7 | 1 | 1924 | 120 | 1.282 | 2734 | 6.4 | 6221 | 0.015 | 0.021 | 0.038 | 543 | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C | Jacket Color |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |||
| 516430 | 777.7 | 1 | 1924 | 3.05 | 32.56 | 4069 | 162.56 | 27683 | 0.05 | 0.07 | 0.1247 | 543 | BK |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
• TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.078
Updated On: Nov. 18, 2026, 3:54 p.m. UTC

