SPEC 44030
1/C CU EPR Medium Voltage Non-Shielded Jumper & Switchgear Cable
Single Conductor Flexible Conductor with an EPR Insulation Non-Shielded Jumper Cable

Construction:
- Conductor:Flexible rope lay stranded annealed bare or tinned copper
- Conductor Shield:Nylon semi-conducting tape, helically applied
- Insulation:Heat, moisture, and ozone resistant Ethylene Propylene Rubber(EPR)
Applications and Features:
Southwire’s medium voltage non-shielded jumper and switchgear cable is a flexible power cable that is intended for use in substations installed on insulators and inside switchgear isolated from ground and where a non-shielded flexible cable is desired. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C.
This cable is rated up to 40KV and is not UL listed. See Table 2 for installation guidelines
This cable is rated up to 40KV and is not UL listed. See Table 2 for installation guidelines
Specifications:
Sample Print Legend:
SOUTHWIRE® XXX SIZE NON-SHIELDED FLEXIBLE JUMPER AND SWITCHGEAR CABLE NON-UL
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Insulation Color | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | ||
| 2/0 | 1 | 324 | 0.4 | 220 | RD | 0.883 | 406 | 674 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities based upon 2023 NEC Table 310.16. Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
| 2/0 | 1 | 3.5 | 1064 | 0.087 | 0.115 | 0.043 | 145 | 175 | 195 |
Revision: 1.000.007
Updated On: April 30, 2025, 4:37 p.m. UTC
