SPEC 10105
Round Water Well Cable Type THW
600V Extreme, Oil-Resistant, Moisture Resistant Conditions. Rated 75°C
Construction:
- Conductor:Stranded class B compressed bare copper ASTM B8
- Insulation:Polyvinyl Chloride (PVC) Type THW
- Jacket:Thermoplastic elastomer (TPE)
Applications and Features:
For use in residential, farm and industrial water well applications. Used in both Grounded and ungrounded water well cable systems. Conductors are parallel and insulated with PVC colored black, red, and yellow. Insulated and jacketed with a premium thermoplastic elastomer (TPE) material. Oil resistant. Used in both high temperature and low temperature wells
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SUBMERSIBLE PUMP CABLE TYPE THW XX AWG (X.XX{mm2}) W/GRD 600 VOLTS {UL}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Ground | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | No. x AWG | inch | lb/1000ft | |
566483◊ | 12 | 4 | 19 | 0.090 | 45 | 1 x 12 | 0.494 | 150 |
566484◊ | 10 | 4 | 19 | 0.117 | 45 | 1 x 10 | 0.550 | 208 |
566486◊ | 6 | 4 | 19 | 0.179 | 60 | 1 x 8 | 0.764 | 446 |
566487◊ | 4 | 4 | 19 | 0.226 | 60 | 1 x 8 | 0.856 | 614 |
584705◊ | 12 | 3 | 19 | 0.090 | 45 | x None | 0.448 | 105 |
584707◊ | 10 | 3 | 19 | 0.117 | 45 | x None | 0.498 | 148 |
584708◊ | 8 | 4 | 19 | 0.143 | 60 | 1 x 10 | 0.632 | 260 |
566485◊ | 8 | 4 | 19 | 0.143 | 60 | 1 x 10 | 0.670 | 306 |
584709◊ | 6 | 3 | 19 | 0.179 | 60 | x None | 0.709 | 369 |
584710◊ | 4 | 3 | 19 | 0.226 | 60 | x None | 0.811 | 537 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 75°C | Allowable Ampacity In Raceway At 90°C |
---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp | Amp |
12 | 1.662 | 2.002 | 0.054 | 167 | 2.0 | 20 | 24 |
10 | 1.040 | 1.253 | 0.050 | 265 | 2.2 | 28 | 32 |
6 | 0.411 | 0.495 | 0.051 | 671 | 3.1 | 52 | 60 |
4 | 0.258 | 0.310 | 0.048 | 1068 | 3.4 | 68 | 76 |
12 | 1.662 | 2.002 | 0.054 | 156 | 1.8 | 25 | 30 |
10 | 1.040 | 1.253 | 0.050 | 249 | 2.0 | 35 | 40 |
8 | 0.653 | 0.786 | 0.052 | 422 | 2.5 | 40 | 44 |
8 | 0.653 | 0.786 | 0.052 | 422 | 2.7 | 40 | 44 |
6 | 0.411 | 0.495 | 0.051 | 629 | 2.8 | 65 | 75 |
4 | 0.258 | 0.310 | 0.048 | 1001 | 3.2 | 85 | 95 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
Revision: 1.000.001
Updated On: July 3, 2024, 10:12 p.m. UTC