SPEC 10119
UL Type UF & UF/TWU Underground Feeder Wire
150V (For UF), 600V (For UF/TWU), Rated -20°C to 60°C

Construction:
- Conductor:Solid bare copper per ASTM B3
- Insulation:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire Type UF Single Conductor and Low-Energy Circuit cable are suitable for landscape irrigation.
- Rated for 150 volt for Type UF
- Rated for 600 volt for Type UF/TWU
- Rated for 60ºC
- For direct burial
Specifications:
Sample Print Legend:
Non-UL:
SOUTHWIRE® XX AWG UNDERGROUND FEEDER -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
UL Listed:
{SQFTG} SOUTHWIRE® E30445 XX AWG (X.XXmm2) (UL) TYPE UF 600V -- c(UL) TWU 60C FT1 -- (MM/DD/YY) (HH:MM)
SOUTHWIRE® XX AWG UNDERGROUND FEEDER -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
UL Listed:
{SQFTG} SOUTHWIRE® E30445 XX AWG (X.XXmm2) (UL) TYPE UF 600V -- c(UL) TWU 60C FT1 -- (MM/DD/YY) (HH:MM)
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand Count | Cond. Number | Insul. Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|
| AWG/kcmil | No. of Strands | No. | mil | inch | lb/1000ft | |
| 54500! | 16 | 1 | 1 | 45 | 0.140 | 15 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
! UF (Non-UL)
Table 2 – Colors
| Conductor Size | Insulation Color | ||||||||
| AWG | Red | Orange | Yellow | Blue | Purple | Green | Black | White | Brown |
| 18 | 5449904! | 5449902! | 5449906! | 5449913! | 5449905! | 5449908! | 5449901! | ||
| 16 | 5450004! | 5450003! | 5450006! | 5450013! | 5450005! | 5450008! | 5450001! | ||
| 14 | 5450104 | 5450103 | 5450102 | 5450106 | 5450113 | 5450105 | 5450108 | 5450101 | |
| 12 | 5450204 | 5450203 | 5450202 | 5450206 | 5450213 | 5450205 | 5450208 | 5450201 | 5450207 |
| 10 | 5450302 | 5450306 | 5450313 | 5450305 | 5450308 | 5450301 | |||
! UF (Non-UL)
Revision: 1.000.011
Updated On: July 7, 2026, 8:38 p.m. UTC


