SPEC 10120
30 Volt AC Underground Irrigation Cable, UL Listed
75°C, Sunlight Resistant, Direct Burial, Solid Bare Copper Wires

Construction:
- Conductor:18 AWG solid soft drawn bare copper per ASTM B3
- Insulation:Polyethylene (PE)
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Black Polyethylene (PE)
Applications and Features:
Southwire's low energy circuit underground irrigation cable are used for direct burial Sprinkler Systems. The cable is rated -20°C to 75°C.
Specifications:
Sample Print Legend:
SOUTHWIRE® E323920 18/XX UNDERGROUND LOW-ENERGY CIRCUIT CABLE 75C 30VAC (UL) -- {MM/DD/YY} {HH:MM}
Packaging:
Standard lengths: 250, 500 and 1,000 ft reels. Other lengths available upon request.
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Overall Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mil | mil | inch | lb/1000ft | ||
| 54709 | 18 | 9 | Solid | 10 | 25 | 0.273 | 59 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | kg/km | ||
| 54709 | 18 | 9 | Solid | 0.25 | 0.64 | 6.93 | 88 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 3 – Color Code
| Conductor Number | Insulation Color | |
| 1 | Red | |
| 2 | White | |
| 3 | Green | |
| 4 | Blue | |
| 5 | Yellow | |
| 6 | Brown | |
| 7 | Orange | |
| 8 | Black | |
| 9 | Pink | |
| 10 | Gray | |
| 11 | Tan | |
| 12 | Purple | |
| 13 | Natural | |
Revision: 1.000.012
Updated On: July 8, 2026, 3:53 p.m. UTC

