SPEC 10111
Flat Parallel Pump 600 Volt Cable Type THW
600 Volts, Stranded Copper Conductors. Polyvinyl Chloride (PVC) Insulation. Water Well Cable, Moisture Resistant, Flat Parallel. Rated 75°C,

Construction:
- Conductor:Solid soft drawn or fully annealed bare copper per ASTM B3. Stranded class B compressed bare copper ASTM B8
- Insulation:Polyvinyl Chloride (PVC) Type THW
Applications and Features:
For use in residential, farm and industrial water well applications. Grounded and ungrounded water well cable systems. Conductors are twisted and colored black, red, and yellow when supplied with three conductors and green ground. Cable is supplied without an overall jacket.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® SUBMERSIBLE PUMP CABLE TYPE THW X AWG (X.XX{mm2}) W/GRD 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | inch | mil | inch | lb/1000ft | |
563671◊ | 12 | 2 | 19 | 0.090 | 30 | 0.185 X 0.402 | 63 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Cond. Number does not include ground conductor.
! 4 AWG (563667) is all Yellow with identifying stripes printed on the Yellow insulation.
! 4 AWG (563667) is all Yellow with identifying stripes printed on the Yellow insulation.
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance | Max Pull Tension | Min Bending Radius | Allowable Ampacity In Raceway At 75°C |
---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | Ω/1000ft | lb | inch | Amp |
12 | 1.662 | 2.002 | 0.054 | 104 | 1.6 | 25 |
Revision: 1.000.005
Updated On: March 28, 2025, 10:10 p.m. UTC