SPEC 25054
CSA TECK 90 1000V LSZH POWER CABLE
1000V Multi Conductor, 8AWG -1000 Kcmil Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For cables larger than No. 2 AWG or more than 4/C, the insulation is black and numbered
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black Low Smoke Zero Halogen (LSZH)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants. Rated for 1000 lbs./FT maximum sidewall pressure.
- -40°C - CSA Cold Bend and Impact Temperature
- -25°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR_DUAL} SOUTHWIRE MASTER-DESIGN {CSA} LL90458 TECK 90 XLPE X/X XX AWG CU LSZH JACKET -40{D}C FT4-ST1 SUN RES AG14 90{D}C 1000V HL -- USA
Table 1 – Weights and Measurements
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | No. x AWG | AWG | mil | inch | inch | mil | inch | lb/1000ft | lb/1000ft |
| 1000 | 61 | 1.117 | 1.297 | 90 | 1x1 | 1 | 145 | 3.098 | 3.408 | 75 | 3.558 | 9614 | 11611 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ Colour Code: 2/C black, Red
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
| 1000 | 24.9 | 24000 | 0.011 | 0.016 | 0.037 | 615 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Table 3 – Weights and Measurements (Metric)
| Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | No. x AWG | AWG | mm | mm | mm | mm | mm | kg/km | kg/km |
| 1000 | 61 | 28.37 | 32.94 | 2.29 | 1x1 | 1 | 3.68 | 78.69 | 86.56 | 1.91 | 90.37 | 14307 | 17279 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
^ Colour Code: 2/C black, Red
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|
| AWG/Kcmil | mm | newton | Ω/km | Ω/km | Ω/km | Amp |
| 1000 | 632.46 | 106800 | 0.0361 | 0.05 | 0.1214 | 615 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.005
Updated On: Oct. 23, 2026, 11:19 a.m. UTC

