SPEC 25040
CSA TECK 90 600V PVC CONTROL CABLE
600V Multi Conductor, 14-10 AWG Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armour, Sunlight Resistant, -40°C - 90°C, Rated HL, AG14

Construction:
- Conductor:Class B stranded copper, compressed or compact, in accordance with ASTM B3 and B8.
- Insulation:Cross-Linked Polyethylene (XLPE), Colour Code: 2/C black, white; 3/C red, black, blue; 4/C red, black, blue, white; For 5/C cables or more, the insulation is black and numbered
- Grounding Conductors:Uninsulated Class B stranded grounding conductor
- Inner Jacket:Black Polyvinyl Chloride (PVC)
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
- -40°C - CSA Cold Bend and Impact Temperature
- -40°C - Min. Installation Temperature
- 90°C - Max. Continuous Operating Temperature
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 X/C XX AWG CU TECK 90 XLPE -40°C FT4 AG14 SUN RES 90°C 600V HL USA
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | inch | inch | mil | No. x AWG | AWG | mil | inch | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 562263 | 14 | 7 | 0.071 | 0.134 | 30 | 1x14 | 14 | 65 | 0.767 | 0.954 | 45 | 1.044 | 205 | 555 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Min Bending Radius | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|
| AWG/Kcmil | inch | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp |
| 14 | 7.3 | 2.631 | 3.265 | 0.058 | 12 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Table 3 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Strand | Diameter Over Conductor | Diameter Over Insulation | Insul. Thickness | Ground | Ground Size | Inner Jacket Thickness | Dia. Over Inner Jacket | Dia. Over Armour | Overall Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | mm | No. x AWG | AWG | mm | mm | mm | mm | mm | kg/km | kg/km | |
| 562263 | 14 | 7 | 1.80 | 3.40 | 0.76 | 1x14 | 14 | 1.65 | 19.48 | 24.23 | 1.14 | 26.52 | 305 | 826 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Use Table 5C in the 2015 Canadian Electrical Code to derate this ampacity as per Rules 4-004 & 12-2210
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
† Ampacities based on not more than 3 conductors (4 with neutral) in raceway or cable as per Table 2 of 2015 Canadian Electrical Code
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 4 – Electrical and Engineering Data (Metric)
| Cond. Size | Min Bending Radius | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|
| AWG/Kcmil | mm | Ω/km | Ω/km | Ω/km | Amp |
| 14 | 185.42 | 8.6319 | 10.71 | 0.1903 | 12 |
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
Revision: 1.000.003
Updated On: Oct. 23, 2026, 11:16 a.m. UTC

