SPEC 22068
SIMpull® RWU90 Aluminum 1000 Volt
Single 8000 Series Aluminum Conductor, 1000V Alumaflex Strand, No. 6 AWG to 1000 Kcmil, 90°C MAX -40°C MIN, Sunlight Resistant. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.

Construction:
- Conductor:Class B compact stranded bare aluminum per ASTM B800 and ASTM B801 or Single Input Wire (SIW) Compact AL per ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Southwire SIMpull® aluminum RWU90 is for open wiring used in raceways (except cabletroughs and ventilated flexible cableways) in dry or wet locations. For open wiring exposed to the weather. Minimum recommended installation temperature minus 40°C (with suitable handling procedures). Maximum conductor temperature 90°C. SIMpull® technology on sizes #8 and larger. Cable can be installed in conduit without the aid of lubrication.
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE{R} LL90458 {CSA} XXX AWG (XX.X{mm2}) COMPACT AL. --- {ALUMAFLEX}{R} AA8176 RWU90 XLPE 1000 VOLTS -40{D}C SR
Table 1 – Weights and Measurements
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||
| 663134◊ | 3/0 | 1 | 15 | 95 | BK | 0.623 | 234 | 2.500 | 1006 | 0.105 | 0.126 | 0.042 | 175 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Weights and Measurements (Metric)
| Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |||
| 663134◊ | 3/0 | 1 | 15 | 2.41 | BK | 15.82 | 348 | 63.50 | 4477 | 0.34 | 0.41 | 0.1378 | 175 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Revision: 1.000.012
Updated On: Aug. 22, 2025, 5:58 p.m. UTC

