SPEC 22064
1/C CU 1000V RWU90
Single Copper Conductors, XLPE Insulation, 1000V / -40ºC MIN, 90ºC MAX, Sunlight Resistant
![...](https://d3sx0rvep9h73z.cloudfront.net/cable_image/SPEC22064.png)
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Southwire’s RWU90 is designed for direct earth burial (with protection as required by the inspecting authority). For service entrance above or below ground. The minimum recommended installation temperature is minus 40°C (with suitable handling procedures). Maximum conductor temperature is 90°C. Note: Standard black is sunlight resistant and marked "SR". Standard coloured insulation is not sunlight resistant.
Specifications:
Sample Print Legend:
SOUTHWIRE® LL90458 {CSA} XXX AWG (XXX{mm2}) CU RWU90 XLPE 1000 VOLTS -40°C SR
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |
606619 | 2 | 7 | 80 | 0.451 | 247 | 1.8 | 530 | 0.162 | 0.195 | 0.045 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Strand | Insul. Thickness | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |
606619 | 2 | 7 | 2.03 | 11.46 | 368 | 45.72 | 2359 | 0.53 | 0.64 | 0.1476 | 130 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2021 Canadian Electrical Code Table 1 for not more than three insulated copper conductors, rated not more than 5000 V and unshielded, in raceway or cable (based on an ambient temperature of 30 °C)
Color Code
Cond. Size (Strand) | Stock Number (Color) | ||||||||
---|---|---|---|---|---|---|---|---|---|
Green | White | Red | Blue | Yellow | Orange | Brown | Gray | Purple | |
14 (7) | 578364 | 563253 | 646740 | 647607 | 566577 | ||||
12 (7) | 556980 | 556982 | 556981 | 556600 | 580822 | 556601 | 556602 | 556603 | 556604 |
10 (7) | 556598 | 556984 | 556986 | 556987 | 579338 | ||||
6 (7) | 604517 | 604516 | 587595 | ||||||
3 (7) | 585016 | ||||||||
1/0 (19) | 557008 | ||||||||
2/0 (19) | 578090 | 557010 | |||||||
3/0 (19) | 557011 | ||||||||
4/0 (19) | 583440 | 557012 |
Revision: 1.000.003
Updated On: July 3, 2024, 10:13 p.m. UTC