SPEC 22230
CSA ACWU 90
600V Rating, 8000 Series ACM Aluminum Conductors, CSA Approved For Hazardous Locations, CSA -40°C Low Temperature Rating, CSA Sunlight Resistant, XLPE 90°C Insulation

Construction:
- Conductor:8000 Series ACM Aluminum Conductors
- Insulation:Low Temperature Cross-linked Polyethylene Insulation (XLPE)
- Grounding Conductors:Bare Aluminum Bonding Wire in Multi-conductor Cables
- Inner Jacket:Oil Impregnated Kraft Paper Binder
- Armor:Aluminum Interlocked Armour (AIA)
- Overall Jacket:Black PVC (optional colours available)
Applications and Features:
Southwire’s ACWU 90 cables are primarily intended for exposed and concealed wiring in dry or wet locations and where exposed to the weather. For use in ventilated, non-ventilated, ladder type cable trays and in all hazardous locations; direct earth burial; service entrance above or below ground.
Specifications:
Sample Print Legend:
{SQMTR} SOUTHWIRE {CSA} LL90458 X/C XX AWG AL ACM ACWU90 XLPE -40°C AG14 FT4 SUN. RES. 600V {YYYY}
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Diameter Over Armor | Approx. OD | Aluminum Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Rectance | Min Bending Radius | Allowable Ampacity 75°C | Allowable Ampacity 90°C | Jacket Color | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | strands | inch | mil | inch | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | |||||
2 AWG | |||||||||||||||||||
564184 | 2 | 3 | 6 | 0.268 | 45 | 1.107 | 1.267 | 381 | 631 | 0.267 | 0.321 | 0.045 | 6.3 | 90 | 100 | black |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Revision: 1.000.004
Updated On: Oct. 2, 2025, 1:11 a.m. UTC