SPEC 60521
Type NM SIMpull™ NMLT
Non-Metallic Liquid-Tight Conduit. UL/CSA Listed, Crush, Oil, and Sunlight Resistant. Temperature Rated -30°C to 80°C.
Construction:
- PVC: Type NM SIMpull™ NMLT is manufactured with rigid PVC reinforcement imbedded within a flexible PVC wall. The construction provides excellent impact and crush strength while remaining highly flexible. The conduit resists oils, mild acids and exposure to sunlight.
Applications and Features:
Type NM SIMpull™ NMLT is suitable for the following installations:For the installation and protection of electrical conductors Motor circuits - for conductors of motor feeders, branch and control circuits. Where the conditions of installation, operation, or maintenance require flexibility or protection from liquids, vapors, solids, or weather Agricultural buildings per NEC® 547.5 Used in industrial and commercial applications for conveyors, blowers, cranes, air conditioners, machine tooling and lubrication equipment Exposed or concealed installations Applications requiring movement, crossover connections, or tight bends For direct burial and encased in concrete For flexible connections to swimming pool, spa, and hot tub motors per NEC® 680.21(A)(3) & 680.42(A)(1) Electric signs and outline lighting supply and secondary-circuit conductors per NEC® 600.7, 600.31 (1000 volts or less) & 600.32 (over 1000 volts) Floating building feeders and services per NEC® 553.7 Boatyards & Marinas in accordance with NEC® 555.13 Cranes & Hoists in accordance with NEC® 610.11(C) For Elevator, Dumbwaiters, Escalators, Moving Walks, Wheel Chair Lifts & Stairway Chair Lifts in accordance with NEC® 620.21 (where expressly permitted) Under raised floors in information technology equipment conductors and cables in accordance with NEC® 645.5 (D) & 645.5(D)(2) Service entrance in lengths up to six feet per NEC® 230.43(15) For containment of 600 Volt and lower potential circuits Approved for use in lengths longer than 6 feet per NEC® 356.10(5) Motor leads per NEC® 430.145(B)
Hazardous location: Class I, Div. 2 - NEC® 501.10(B)(2) Class II, Div. 1 - NEC® 502.10(A)(2) Class II, Div. 2 - NEC® 502.10(B)(2) Class III, Div. 1 - NEC® 503.10(A)(2) Class III, Div. 2 - NEC® 503.10(B)
Type NM SIMpull™ NMLT Features
A protective combination of thermoplastic materials formed into a conduit/raceway which seals out water, liquids, abrasives, alcohol, coolants, corrosive fumes and gases, dirt, grease, mineral acids, non-concentrated fixed alkalines, petroleum oils, salt air and spray, and weather Smooth interior for easy wire pulling UV sunlight resistant jacket Rated for temperature range of -30°C to 80°C , 60°C Oil (-22 to +176, 140°F Oil) Accepts standard liquid-tight fittings for use with LFNC-B
Type NM SIMpull™ NMLT Features
Specifications:
Sample Print Legend:
SOUTHWIRE SIMpull{TM} LIQUID-TIGHT FLEXIBLE NONMETALLIC CONDUIT TYPE B X" (XX) {UL}-{CSA} 80{D}C DRY 60{D}C WET 60{D}C OIL RES OUTDOOR DIR / BUR IN US SR
Type NM SOUTHWIRE® SIMpull™ NMLT
Trade Size | Inner Diam (Min/Max) | Outer Diam (Min/Max) | Weight | Minimum Bend Radius |
Inch | Inch | Inch | Lb/100ft | Inch |
1/2 | 0.622/0.642 | 0.820/0.840 | 129 | 6.5 |
3/4 | 0.820/0.840 | 1.030/1.050 | 178 | 8.5 |
1 | 1.041/1.066 | 1.290/1.315 | 259 | 13 |
1-1/4 | 1.380/1.410 | 1.630/1.660 | 309 | 16 |
Put Ups
TRADE SIZE (Inch) | 50 ft | 100 ft | 250 ft | 400 ft | 1000 ft |
1/2 | 13898401 | 13898402 | |||
3/4 | 13898501 | 13898502 | |||
1 | 13898601 | 13898602 | |||
1 1/4 | 13898701 | 13898702 |
Revision: 1.000.042
Updated On: Dec. 6, 2024, 5:06 p.m. UTC