SPEC 13026
Fire Alarm FPLP Stranded Shielded
300V, 75°C, Multi-Conductor, Shielded, Stranded Copper as FPLP. Minimum Temperature 0ºC, Maximum Temperature 75ºC

Construction:
- Conductor:Stranded bare copper per ASTM B3 and B8
- Insulation:Low Smoke Polyvinyl Chloride (LS-PVC)
- Drain Wire:24 AWG tinned copper drain wire per ASTM B33
- Shield:Aluminum foil shield
- Rip Cord:Rip cord for ease of jacket removal
- Jacket:Red Low Smoke Polyvinyl Chloride (LS-PVC)
Applications and Features:
Fire protective signaling circuits. Also for smoke detectors, voice communications, audio control and initiating circuits. Article 760 of the NEC. For use in plenum spaces. Minimum Temperature 0ºC, Maximum Temperature 75ºC
Specifications:
Sample Print Legend:
XX AWG 2/C E75610 c{UL}US CMP/CL3P/FPLP 75°C -- CMP FT6 MADE IN USA ROHS-2 COMPLIANT -- {MM/DD/YY} {HH:MM} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
| Stock Number | Cond. Size | Cond. Number | Cond. Strands | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance @ 25°C | AC Resistance @ 75°C | Min Bending Radius | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AWG | No. | strands | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | ||||||||
| 14 AWG | |||||||||||||||||||
| G60121-1 | 14 | 2 | 19 | 0.070 | 10 | 15 | 0.206 | 25 | 25 | 2.631 | 3.170 | 1.2 | |||||||
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 1.000.010
Updated On: Feb. 26, 2026, 2:43 p.m. UTC

