SPEC 45411
CU 2000V XLPE Insulation. RHH/RHW-2 PV
Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Copper Conductor XLPE Insulation. Sizes 14 AWG through 1000 Kcmil. Heat, Moisture, Sunlight Resistant RoHS. 90°C

Construction:
- Conductor:Stranded bare copper per ASTM B3 and ASTM B8 or ASTM B787
- Insulation:Cross Linked Polyethylene (XLPE). Colors available upon request.
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.
Specifications:
Sample Print Legend:
Non VW-1 Rated:
{SQFTG} SOUTHWIRE E316464 {UL} PV WIRE XX AWG or KCMIL (XX.X{MM2}) CU 2000V 90°C WET OR DRY -40°C SUN RES DIRECT BURIAL OR RHH-RHW-2 2000V --- RoHS
VW-1 Rated:
{SQFTG} SOUTHWIRE E316464 {UL} PV WIRE XX AWG (XX.X{MM2}) CU 2000V 90°C WET OR DRY (-40°C) SUN RES DIRECT BURIAL VW-1 OR RHW-2 2000V---RoHS
{SQFTG} SOUTHWIRE E316464 {UL} PV WIRE XX AWG or KCMIL (XX.X{MM2}) CU 2000V 90°C WET OR DRY -40°C SUN RES DIRECT BURIAL OR RHH-RHW-2 2000V --- RoHS
VW-1 Rated:
{SQFTG} SOUTHWIRE E316464 {UL} PV WIRE XX AWG (XX.X{MM2}) CU 2000V 90°C WET OR DRY (-40°C) SUN RES DIRECT BURIAL VW-1 OR RHW-2 2000V---RoHS
Table 1 – Weights and Measurements
| Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
|---|---|---|---|---|---|---|---|
| AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
| 2 | 1 | 19 | 0.282 | 85 | 0.456 | 204 | 250 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
*VW-1 Rated
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Electrical and Engineering Data
| Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
|---|---|---|---|---|---|---|---|---|
| AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | |
| 2 | 1 | 1.8 | 530 | 0.162 | 0.195 | 0.045 | 115 | 130 |
Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.
Stock Code Colors
| Size | Black | White | Red | Green | Green/Yellow |
|---|---|---|---|---|---|
| AWG/Kcmil | |||||
| 14 | 597961 | ||||
| 12 | 597958 | 596376 | 596377 | ||
| 10 | 579962 | 583665 | 583687 | ||
| 2 | 138983 | ||||
| 1/0 | 569043 | 677562 | |||
| 2/0 | 569044 | ||||
| 3/0 | 569045 | ||||
| 4/0 | 569047 | ||||
| 250 | 679559 | ||||
| 300 | 653096 | 599400 | 599401 | ||
| 350 | 590138 | ||||
| 400 | 587813 | ||||
| 500 | 578324 | ||||
| 600 | 672530 | ||||
| 1000 | 457200 |
Stock Code Colors (VW-1)
| Size | Black | White | Red | Green | Green/Yellow |
|---|---|---|---|---|---|
| AWG/Kcmil | |||||
| 10 | 568110 | 577645 | |||
| 8 | 569037 | 585080 | 589110 | ||
| 6 | 569039 | 671956 | 585840 | ||
| 4 | 569040 | 673880 | 653094 | ||
| 2 | TBA |
Revision: 1.000.019
Updated On: Aug. 28, 2025, 7:09 a.m. UTC

