SPEC 10025

SIMpull CoilPAK™ Wire Payoff

Work smarter with the SIMpull CoilPAK™ Wire Payoff by reducing the physical effort associated with material handling, setup, and pulling compared to traditional spools, increasing both safety and productivity on the job.

...

Construction:

  1. Conductor:Solid soft drawn annealed bare copper per ASTM B3 or combination-unilay Class C stranded soft drawn annealed bare copper per ASTM B787
  2. Insulation:Heat and moisture resistant PVC insulation in various colors
  3. Sheath:Nylon jacket utilizing SIMpull®Technology

  4. For information about our SIMpull CoilPAK™ Wire Payoff please visit us at:  SIMpull CoilPAK™ Wire Payoff

Applications and Features:

The SIMpull CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all the setup and energy that go along with them. SIMpull CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements
  • Table 1 – Weights and Measurements
    Cond. SizeCond. NumberStrand CountDiameter Over ConductorInsul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilmilinchlb/1000ftlb/1000ft
    121190.0901650.1322024
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Cond. SizeCond. NumberMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 75°CInductive Reactance @ 60HzAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmp
    1210.5521.6622.0020.0542530
    *Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
    * Inductive Reactance is based on non-ferrous conduit with one diameter spacing center-to-center.

    Table 3 - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    BlueBlackBrownGreenGreen/YellowGrayGray/BrownGray/OrangeGray/PurpleGray/Yellow
    14 (Solid)15802870558028505580288055802910558028905
    14 (19)15801710558017005580172055801760558017305
    12 (Solid)158026705580265055802680558027105584566055802690558027705580278055802630558027905
    12 (19)158018405580182055801850558019505583863055801860558018705580189055801880558019005
    10 (Solid)1580204055802030558020505580211055802120558020605580226055802080558021005
    10 (19)158022205580221055802230558025105584567055802500558020705580257055802270558025905

    Table 3 Cont. - One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    OrangePurplePinkRedTanWhiteWhite/BlueWhite/BlackWhite/RedYellow
    14 (Solid)15802920558028605580293055802940558029505
    14 (19)1580177055801780558193305580179055801800558018105
    12 (Solid)1580272055802640558193105580273055802750558028105580280055802830558027605
    12 (19)1580196055801970558193205580198055801990558019305580192055801940558020005
    10 (Solid)15802130558020205580214055802150558021805580216055802190558022005
    10 (19)158025205580253055819300558025405598050025802550558026105580260055802620558025605

    Table 4 - Multi Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Blue, White/BlueBlack, RedBlack, White/BlackBrown, Gray/BrownOrange, Gray/OrangeRed, White/RedYellow, Gray/YellowBrown, Orange, YellowBlack, Red, GreenBlack, White, GreenBrown, Orange, Yellow, Green
    12 (Solid)2586145015861940158619501586147015861440158614801
    12 (19)2586097015860950158612001586100015860960158610101
    10 (Solid)2581050055802970558920505589207055810550558920605
    10 (19)258725401593062015872510158725701587255015872520158725601
    12(Solid)358389701
    12(19)358453301
    10(19)35811430259799501
    12(19)458139402
    10(19)458138504

    Table 5 - MINI One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    BlueBlackBrownGreenGreen/YellowGray
    12 (Solid)1580267045802650458026804580271045845660458026904
    12 (19)1580184045801820458018504580195045838630458018604

    Table 5 Cont. - MINI One Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    OrangePurplePinkRedWhiteWhite/BlueWhite/BlackWhite/RedYellow
    12 (Solid)158027204580273045802750458028104580280045802830458027604
    12 (19)1580196045801970458193204580198045801990458019304580192045801940458020004

    Table 6 - MINI Multi Conductor Stock Code Colors ( / means stripe. Blue/White: Blue with White Stripe)

    Size (Strand)Cond.
    Number
    Blue, White/BlueBlack, White/BlackBrown, Gray/BrownOrange, Gray/OrangeRed, White/RedYellow, Gray/YellowBlack, White, Green
    12 (Solid)2586145045861940458614404
    12 (19)2586097045860950458612004586100045860960458610104
    12 (Solid)358389703
    12 (19)358453303

    Revision: 1.000.053

    Updated On: Dec. 21, 2024, 2:20 p.m. UTC