SPEC 22061
RW90 Copper Circuit Sizes (14, 12 & 10 AWG)
Copper Conductor, 600V, 90°C MAX, -40°C MIN. All Sizes and Colors are Sunlight Resistant.

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Single copper conductor with low temperature, moisture resisting XLPE (cross linked polyethylene) insulation. All sizes are Sunlight Resistant in all colors and packaging. This product meets the current RoHS requirements. No lead is added or used in manufacturing.
Specifications:
Sample Print Legend:
SOUTHWIRE& LL90458 (CSA) 12 AWG CU RW90 XLPE 600 VOLTS (-40{D}C) SR
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | inch | lb/1000ft | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | |||
956102◊ | 12 | 1 | Solid | 30 | BK | 0.144 | 24 | 0.600 | 52 | 1.662 | 2.002 | 0.054 | 30 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Strand | Insul. Thickness | Insulation Color | Approx. OD | Approx. Weight | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity In Raceway 90°C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | kg/km | mm | newton | Ω/km | Ω/km | Ω/km | Amp | |||
956102◊ | 12 | 1 | Solid | 0.76 | BK | 3.66 | 36 | 15.24 | 231 | 5.45 | 6.57 | 0.1772 | 30 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
†Ampacities derived from the 2015 Canadian Electrical Code - Table 1 - For single conductor in free air and based on an ambient temperature of 30°C. - Table 2 - for Cable in Conduit. Not more than 3 aluminum conductors in a conduit and based on an ambient temperature of 30°C.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
TBA stock codes are estimations only and actual product may vary. Please wait until a stock code is assigned to purchase connectors and/or fittings.
Table 3 - Stock Code Colors
Size (Strand) | Color | Stock Number |
14 (Solid) | BK | 956110 |
14 (Solid) | RD | 956177 |
14 (Solid) | WE | 956144 |
14 (Solid) | BN | 956250 |
14 (Solid) | YW | 956276 |
14 (Solid) | GN | 956201 |
14 (Solid) | BE | 956235 |
14 (Solid) | OE | 557917 |
14 (7) | GN | 955617 |
14 (7) | RD | 955245 |
14 (7) | BE | 955666 |
14 (7) | YW | 955708 |
14 (7) | BK | 951731 |
14 (7) | OE | 557924 |
14 (7) | BN | 955682 |
12 (Solid) | OE | 557861 |
12 (Solid) | BK | 956102 |
12 (Solid) | RD | 956169 |
12 (Solid) | BE | 956227 |
12 (Solid) | BN | 956243 |
12 (Solid) | YW | 956268 |
12 (Solid) | WE | 956136 |
12 (Solid) | GN | 956193 |
12 (7) | BK | 951749 |
12 (7) | GN | 955609 |
12 (7) | BE | 955658 |
12 (7) | BN | 955674 |
12 (7) | RD | 955237 |
12 (7) | OE | 557923 |
12 (7) | YW | 955690 |
10 (Solid) | RD | 956151 |
10 (Solid) | OE | 557930 |
10 (Solid) | BK | 956094 |
10 (Solid) | BN | 557929 |
10 (Solid) | WE | 956128 |
10 (Solid) | GN | 956185 |
10 (Solid) | BE | 956219 |
10 (7) | BK | 951756 |
10 (7) | BE | 955641 |
10 (7) | OE | 557921 |
10 (7) | GN | 955591 |
10 (7) | BN | 557920 |
10 (7) | YW | 557922 |
10 (7) | RD | 955229 |
Revision: 1.000.011
Updated On: Dec. 31, 2024, 11:07 p.m. UTC