SPEC 41014

TELCOFLEX® L3 Telecom Power Wire and Cable

Limited smoke, Non-halogenated Insulation, 105°C Dry, 60°C Wet

...

Construction:

  1. Conductor:Class B stranded, tin-coated copper conforming to ASTM B-33
  2. Separator Tape:Opaque Mylar tape
  3. Insulation:Limited smoke, non-halogenated, 105°C Dry, 60°C Wet TelcoHyde® 5221. Conforms to UL 44, UL 758, CSA C22.2 No. 210-11, and Telcordia Specification GR-347- CORE. Insulation has a Limiting Oxygen Index of 35%
  4. Separator Tape:1 mil Clear Mylar tape on 6 AWG and larger
  5. Cotton Braid:Overall natural cotton braid conforming to UL 44
  6. Saturant and Colored Finisher:Moisture resistant, fire retardant saturant and a colored finisher

Applications and Features:

This specification covers the construction requirements for a limited smoke, non-halogenated power cable insulated with TelcoHyde® 5221 with an overall flame retardant saturated braid. UL listed Type RHH, FT4-ST1 in accordance with the National Electrical Code. Product is for use in Central Office, CATV Head End, Data Center and Cell Tower applications. Cable is suitable for UL “CT USE” (Cable Tray rated) in sizes 1/0 AWG and larger.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Type RHH, FT4-ST1, VW-1, 600 Volts DC or AC
  • UL 2731 Telecommunications Central Office Power Cable
  • CSA AWM IB 105°C 600V. FT4-ST1
  • IEC including 60674 and 60332
  • RoHS Compliant Lead-Free, Silicone-Free
  • ATIS 0600017.2020 List 3
  • Telcordia GR-347-CORE
  • Sample Print Legend:

    SIZES 14 AWG THROUGH 10 AWG:
    {SQFTG} SOUTHWIRE AIW{TM} CORD BRAND TELCOFLEX® III ATIS 0600017.2020 L3 NON-HAL (UL) E30117 XX AWG 600 VOLTS RHH VW-1 ST1 FT4 OR AWM 3578 60°C WET --- LL90458 (CSA) AWM I B 105°C 600 VOLTS FT4 {YYYY} {HH:MM} {JULIAN} --- MEETS IEC INCLUDING 60674 & 60332

    SIZES 8 AWG THROUGH 2 AWG:
    {SQFTG} SOUTHWIRE AIW{TM} CORD BRAND TELCOFLEX® III ATIS 0600017.2020 L3 NON-HAL (UL) E30117 XXX AWG 600 VOLTS RHH VW-1 ST1 FT4 OR AWM 3578 60°C WET --- LL90458 (CSA) AWM I B 105°C 600 VOLTS FT4 {YYYY} {HH:MM} {JULIAN} --- MEETS IEC INCLUDING 60674 & 60332

    SIZES 1/0 AWG THROUGH 750 KCMIL:
    {SQFTG} SOUTHWIRE AIW{TM} CORD BRAND TELCOFLEX® III ATIS 0600017.2020 L3 NON-HAL {UL} E30117 XXX AWG 600 VOLTS RHH VW-1 ST1 FT4 SR FOR CT USE OR AWM 3578 60°C WET --- LL90458 {CSA} AWM I B 105°C 600 VOLTS FT4 {YYYY} {HH:MM} {JULIAN} --- MEETS IEC INCLUDING 60674 & 60332

    NOTE: CABLE SHALL BE PRINTED ON BOTH SIDES USING INK OF CONTRASTING COLOR; SEQUENTIAL FOOTAGE MARKS SHALL BE APPLIED 2 FOOT INTERNALS ON ONE SIDE OF THE CABLE.

    Packaging:

    All put-ups one length only unless agreed to otherwise. Maximum lengths per size will be advised. The ends of the cable shall be capped or taped to prevent the entrance of moisture during shipment or storage.
    Table 1 – Physical and Electrical Data
    Cond. SizeCond. StrandsDiameter Over Cond.Insul. ThicknessApprox. ODApprox. WeightDC Resistance @ 25°CMin Bending RadiusAllowable Ampacity 75°CAllowable Ampacity 90°C
    AWG/Kcmilstrandsinchmilinchlb/1000ftΩ/1000ftinchAmpAmp
    350370.661950.85111990.0316.8310350
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Allowable Ampacity In Raceway per NEC Table 310.15(B)(16)

    TESTING:

    Physical and electrical tests in accordance with the requirements of UL Standard 44, Standard 758, and CSA Standard C22.2 No. 210-11 as AWM.

    LABELS

    UL and CSA tags and labels shall be applied to all packages.

    Stock Numbers and Colors

    Size (All Items are Braided)GrayGreenBlueRed
    GrayGreenBlueRed
    1457133601571457015715560157133701
    1256969501569696015696940156969701
    1057051101569682015696800156968302
    857126701569880015714900156988101
    65698650156986201
    456982601569828015698240156982901
    256975701569760015697610156975801
    167957501
    1/056966701569669015696640156967001
    2/056977701569779015697750156978101
    4/056984501569847015698430156984901
    35056980801571569015714920156981001
    50056963301569635015696300157155501
    75056961301569615015696110156961701

    Size (All Items are Braided)BlackRed - Black TracerBlue - Black TracerGray - Black Tracer
    BlackRed/BlackBlue/BlackGray/Black
    1457133501
    1256969301
    1056967901
    856987901
    657141001
    4571287015698310156982501
    2569759015697620156976301
    1/057138401
    2/057138301
    4/056984201
    35057138201
    500
    750582037015712620156961201

    Revision: 1.000.003

    Updated On: July 3, 2024, 10:13 p.m. UTC